You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: K6-22Z-01

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

K6-22Z-01

General Information

  • Extended Product Type:
    K6-22Z-01
  • Product ID:
    GJH1211001R0221
  • EAN:
    4013614048920
  • Catalog Description:
    K6-22Z-01 Mini Contactor Relay 24V 40-450Hz
  • Long Description:
    The K6-22Z mini contactor relay is a compact 4 pole contactor relay with screw terminals. They are ideally suited for applications where reliability is a must and space is at a premium. Mini contactors relays are used in residential buldings, commercial buildings and industrial applications for switching of control signals up to 3 A / 400 V (AC-15). Further features are the silent coil, a switch position indication and the integrated possibility for rail or wall mounting.

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080
  • Product Main Type:
    K6

Popular Downloads

Dimensions

  • Product Net Width:
    52.5 mm
  • Product Net Depth / Length:
    46.5 mm
  • Product Net Height:
    57.5 mm
  • Product Net Weight:
    0.175 kg

Technical

  • Coil Consumption:
    Average Holding Value 50 Hz 3.5 V·A
    Average Pull-in Value 50 Hz 3.5 V·A
  • Coil Operating Limits:
    (acc. to IEC 60947-5-1) for AC supply 0.85 ... 1.1 x Uc (at θ ≤ 55 °C)
  • Connecting Capacity Auxiliary Circuit:
    Flexible with Ferrule 1/2x 1 ... 2.5 mm²
    Flexible with Insulated Ferrule 1/2x 1 ... 2.5 mm²
    Flexible 1/2x 1 ... 2.5 mm²
    Rigid 1/2x 1 ... 4 mm²
  • Connecting Capacity Control Circuit:
    Flexible with Ferrule 1/2x 1 ... 2.5 mm²
    Flexible with Insulated Ferrule 1/2x 1 ... 2.5 mm²
    Flexible 1/2x 1 ... 2.5 mm²
    Rigid 1/2x 1 ... 4 mm²
  • Maximum Electrical Switching Frequency:
    (AC-15) 600 cycles per hour
    (DC-13) 600 cycles per hour
  • Mechanical Durability:
    10000000 cycle
  • Mini Contactor Type:
    Mini Contactor Relay
  • Minimum Mounting Distance:
    Other Device Same Type, Horizontal 0 mm
  • Minimum Switching Capacity:
    17 V
    5 mA
  • Mounting Position:
    1 ... 6
  • Mounting Type:
    DIN-Rail
    Screw
  • Mounting on DIN Rail:
    TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
    TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
  • Number of Auxiliary Contacts NC:
    2
  • Number of Auxiliary Contacts NO:
    2
  • Number of Main Contacts NC:
    0
  • Number of Main Contacts NO:
    0
  • Number of Poles:
    4
  • Power Loss:
    at Rated Operating Conditions per Pole 0.32 W
  • Rated Control Circuit Voltage (Uc):
    24 V AC
  • Rated Frequency (f):
    Auxiliary Circuit 50 Hz
    Auxiliary Circuit 60 Hz
    Auxiliary Circuit DC
    Control Circuit 400 Hz
    Control Circuit 50 Hz
    Control Circuit 60 Hz
    Main Circuit 60 Hz
    Main Circuit 50 Hz
    Main Circuit DC
  • Rated Impulse Withstand Voltage (Uimp):
    Auxiliary Circuit 6 kV
  • Rated Insulation Voltage (Ui):
    690 V
    acc. to UL/CSA 600 V
  • Rated Operational Current AC-15 (Ie):
    (24 V) 4 A
    (120 V) 4 A
    (240 V) 4 A
    (400 V) 3 A
    (500 V) 2 A
  • Rated Operational Current DC-13 (Ie):
    (24 V) 2.5 A
    (110 V) 0.7 A
    (220 / 240 V) 0.4 A
  • Rated Operational Voltage:
    Auxiliary Circuit 690 V AC
    Auxiliary Circuit 250 V DC
  • Short-Circuit Protective Devices:
    gG Type Fuses 6 A
  • Standards:
    IEC/EN 60947-1
    IEC/EN 60947-4-1
    IEC/EN 60947-5-1
    UL 60947-1
    UL 60947-4-1
  • Terminal Type:
    Screw Terminals
  • Tightening Torque:
    Auxiliary Circuit 0.8 ... 1.1 N·m
    Control Circuit 0.8 ... 1.1 N·m
  • Wire Stripping Length:
    Auxiliary Circuit 9 mm

Technical UL/CSA

  • Connecting Capacity Auxiliary Circuit UL/CSA:
    Stranded 1/2x 22-10 AWG
  • Contact Rating UL/CSA:
    A600
  • General Use Rating UL/CSA:
    (600 V AC) 5 A
  • Maximum Operating Voltage UL/CSA:
    600 V AC
  • Pilot Duty UL/CSA:
    A600
  • Tightening Torque UL/CSA:
    Auxiliary Circuit 7 in·lb
    Control Circuit 7 in·lb

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +55 °C
    Storage -40 ... +80 °C
  • Conventional Free-air Thermal Current (Ith):
    Auxiliary Circuit 6 A
  • Degree of Protection:
    Auxiliary Circuit Terminals IP20
    Control Circuit Terminals IP20
  • Maximum Operating Altitude Permissible:
    2000 m
  • Resistance to Shock acc. to IEC 60068-2-27:
    11 ms Pulse 15g
  • Resistance to Vibrations acc. to IEC 60068-2-6:
    3g / 3 ... 150 Hz
  • RoHS Information:
    2CMT2021-006277
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    10 piece
  • Package Level 1 Width:
    115 mm
  • Package Level 1 Depth / Length:
    280 mm
  • Package Level 1 Height:
    54 mm
  • Package Level 1 Gross Weight:
    1.82 kg
  • Package Level 1 EAN:
    4013614410116

Classifications

  • eClass:
    V11.0 : 27371001
  • ETIM 6:
    EC000196 - Contactor relay
  • ETIM 7:
    EC000196 - Contactor relay
  • ETIM 8:
    EC000196 - Contactor relay
  • ETIM 9:
    EC000196 - Contactor relay
  • IDEA Granular Category Code (IGCC):
    4761 >> Magnet contactor, AC-switching
  • Object Classification Code:
    K
  • UNSPSC:
    39121529
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links