You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: VBC7-30-01-P-01

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

VBC7-30-01-P-01

General Information

  • Extended Product Type:
    VBC7-30-01-P-01
  • Product ID:
    GJL1313909R0011
  • EAN:
    4013614217326
  • Catalog Description:
    VBC7-30-01-P-01 Mini Reversing Contactor 24 V DC - 3 NO - 0 NC - Soldering Pins
  • Long Description:
    The VBC7-30-01-P mini reversing contactor is a compact 3 pole contactor with 1 auxiliary contact, soldering pins and normal mechanical interlock. They are ideally suited for applications where reliability is a must and space is at a premium. Mini reversing contactors are used in residential buldings, commercial buildings and industrial applications for the control of three-phase motor loads up to 5.5 kW (AC-3). Further features are the noiseless and hum-free coil, a switch position indication and the integrated possibility for rail mounting.

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080

Popular Downloads

Dimensions

  • Product Net Width:
    96.2 mm
  • Product Net Height:
    57.5 mm
  • Product Net Depth / Length:
    47.7 mm
  • Product Net Weight:
    0.345 kg

Technical

  • Number of Poles:
    3
  • Rated Operational Voltage:
    Auxiliary Circuit 690 V AC
    Auxiliary Circuit 250 V DC
    Main Circuit 690 V AC
    Main Circuit 220 V DC
  • Rated Frequency (f):
    Main Circuit 60 Hz
    Main Circuit 50 Hz
    Main Circuit DC
  • Rated Impulse Withstand Voltage (Uimp):
    Main Circuit 6 kV
  • Rated Insulation Voltage (Ui):
    690 V
    acc. to UL/CSA 600 V
  • Number of Main Contacts NC:
    0
  • Number of Main Contacts NO:
    3
  • Rated Operational Current AC-1 (Ie):
    (220 / 240 V) 40 °C 12 A
    (220 / 240 V) 55 °C 12 A
    (380 / 440 V) 40 °C 12 A
    (380 / 440 V) 55 °C 12 A
    (690 V) 40 °C 6 A
    (690 V) 55 °C 6 A
  • Rated Operational Power AC-3 (Pe):
    (230 V) Three Phase 3 kW
    (400 V) Three Phase 5.5 kW
    (500 V) Three Phase 5.5 kW
    (690 V) Three Phase, NO 3 kW
  • Rated Short-time Withstand Current Low Voltage (Icw):
    at 40 °C Ambient Temp, in Free Air, from a Cold State 10 s 96 A
  • Number of Auxiliary Contacts NC:
    1
  • Number of Auxiliary Contacts NO:
    0
  • Conventional Free-air Thermal Current (Ith):
    Main Circuit 12 A
  • Rated Control Circuit Voltage (Uc):
    24 V DC
  • Coil Operating Limits:
    (acc. to IEC 60947-4-1) for DC supply 0.85 ... 1.1 x Uc (at θ ≤ 55 °C)
  • Degree of Protection:
    Main Circuit Terminals IP20
  • Pollution Degree:
    3
  • Mechanical Durability:
    10000000 cycle
  • Minimum Switching Capacity:
    Auxiliary Circuit 17 V
    Auxiliary Circuit 5 mA
  • Maximum Electrical Switching Frequency:
    (AC-1) 300 cycles per hour
    (AC-15) 600 cycles per hour
    (AC-3) 600 cycles per hour
    (DC-1) 600 cycles per hour
    (DC-13) 600 cycles per hour
    (DC-3) 600 cycles per hour
  • Mounting on DIN Rail:
    TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
    TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
  • Power Loss:
    at Rated Operating Conditions AC-1 per Pole 1.4 W
  • Standards:
    IEC/EN 60947-1
    IEC/EN 60947-4-1
    IEC/EN 60947-5-1
    UL 60947-1
    UL 60947-4-1

Technical UL/CSA

  • Maximum Operating Voltage UL/CSA:
    Main Circuit 600 V AC
  • Full Load Amps Motor Use:
    (115 V AC) Single Phase 13.8 A
    (200 V AC) Three Phase 7.8 A
    (220 ... 240 V AC) Three Phase 9.6 A
    (230 V AC) Single Phase 10 A
    (440 ... 480 V AC) Three Phase 7.6 A
    (550 ... 600 V AC) Three Phase 6.1 A
  • Horsepower Rating UL/CSA:
    (115 V AC) Single Phase 0.75 Hp
    (200 V AC) Three Phase 2 Hp
    (220 ... 240 V AC) Three Phase 3 Hp
    (230 V AC) Single Phase 1.5 Hp
    (440 ... 480 V AC) Three Phase 5 Hp
    (550 ... 600 V AC) Three Phase 5 Hp
  • General Use Rating UL/CSA:
    (600 V AC) 12 A
  • Contact Rating UL/CSA:
    A600

Environmental

  • Ambient Air Temperature:
    Operation -20 ... +55 °C
    Storage -40 ... +80 °C
  • Maximum Operating Altitude Permissible:
    2000 m
  • Resistance to Shock acc. to IEC 60068-2-27:
    11 ms Pulse 15g
  • Resistance to Vibrations acc. to IEC 60068-2-6:
    5g / 5 ... 150 Hz
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Certificates and Declarations

Container Information

  • Package Level 1 Units:
    5 piece
  • Package Level 1 Width:
    115 mm
  • Package Level 1 Height:
    64 mm
  • Package Level 1 Depth / Length:
    280 mm
  • Package Level 1 Gross Weight:
    1.795 kg
  • Package Level 1 EAN:
    4013614419461

Classifications

  • Object Classification Code:
    Q
  • ETIM 4:
    EC000066 - Magnet contactor, AC-switching
  • ETIM 5:
    EC000010 - Starter combination
  • ETIM 6:
    EC000010 - Combination of contactors
  • ETIM 7:
    EC000010 - Combination of contactors
  • ETIM 8:
    EC000010 - Combination of contactors
  • eClass:
    V11.0 : 27371009
  • UNSPSC:
    39121529
  • IDEA Granular Category Code (IGCC):
    4763 >> Power contactor, DC switching
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links