Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: PHARPS32000000

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

PHARPS32000000

General Information

  • Product ID:
    PHARPS32000000
  • ABB Type Designation:
    MPS III
  • Catalog Description:
    Power Supply, 5V, +15V, -15V, 24V
  • Long Description:
    5V @ 60A, +15V @ 3A, -15V @ 3A, 24V @ 17A

Additional Information

  • Medium Description:
    5V @ 60A, +15V @ 3A, -15V @ 3A, 24V @ 17A
  • Product Type:
    Power_Supply

Ordering

  • HS Code:
    850440-- Electrical transformers, static converters (for example, rectifiers) and inductors.- Static converters
  • Customs Tariff Number:
    85044095

Dimensions

  • Product Net Depth / Length:
    228.6 mm
  • Product Net Height:
    330.2 mm
  • Product Net Width:
    635 mm
  • Product Net Weight:
    0 kg

Environmental

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds