Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: CAL16-11C

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

CAL16-11C

General Information

  • Extended Product Type:
    CAL16-11C
  • Product ID:
    SK829002-C
  • EAN:
    7320500040294
  • Catalog Description:
    CAL16-11C Auxiliary Contact Block
  • Long Description:
    2 pole screw type left outer side mounted auxilliary contact block, instantaneous N.O. and N.C. contacts, suitable for standard industrial environments

Technical

  • Suitable For:
    EH175
    EH210
    EH260
    EH300
    EH370
    EH450
    EH550
    EH700
    EH800
    EH1200
    EHDB220
    EHDB280
    EHDB360
    EHDB520
    EHDB650
    EHDB800
    EHDB960
    EK110
    EK150
    EK175
    EK210
    EK370
    EK550
    EK1000
  • Suitable for Product Class:
    Block Contactors
  • Rated Insulation Voltage (Ui):
    acc. to IEC 60947-5-1 and VDE 0110 (Gr. C) 690 V
  • Rated Operational Current AC-15 (Ie):
    (500 V) 1 A
    (690 V) 1 A
    (24 / 127 V) 6 A
    (220 / 240 V) 6 A
    (380 / 400 V) 4 A
  • Rated Short-time Withstand Current Low Voltage (Icw):
    for 0.1 s 100 A
    for 1 s 50 A
  • Rated Frequency (f):
    Supply Circuit 50 / 60 Hz
  • Minimum Switching Capacity:
    0.25 VA/ 12 V / 5 mA
  • Power Loss:
    at Rated Operating Conditions per Pole 0.2 W
  • Short-Circuit Protective Devices:
    Auxiliary Circuit - gG Type Fuses 10 A
  • Part Type:
    New

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU

Dimensions

  • Product Net Width:
    12.5 mm
  • Product Net Height:
    68 mm
  • Product Net Depth / Length:
    70 mm
  • Product Net Weight:
    0.05 kg

Container Information

  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 Width:
    100 mm
  • Package Level 1 Height:
    18 mm
  • Package Level 1 Depth / Length:
    100 mm
  • Package Level 1 Gross Weight:
    0.06 kg
  • Package Level 1 EAN:
    7320500040294

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85369010
  • E-Number (Finland):
    3846771

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000041 - Auxiliary contact block
  • ETIM 8:
    EC000041 - Auxiliary contact block
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    8536 90 10
  • UNSPSC:
    39121500
  • Object Classification Code:
    K
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds