You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: SR2-SRN4320K

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

SR2-SRN4320K

General Information

  • Extended Product Type:
    SR2-SRN4320K
  • Product ID:
    SRN4320K
  • EAN:
    8015646753236
  • Catalog Description:
    SR2-SRN4320K Metallic enclosure SR2
  • Long Description:
    Enclosure with blind door + back plate 400x300x200mm (HxWxD)

Technical

  • Suitable for Product Class:
    SR2
  • Number of Flange Openings:
    2
  • Cover Plate Type:
    Door
  • Enclosure Type NEMA:
    Type3R
  • Mounting Type:
    Surface mounted (plaster)
  • Door Type:
    Single
  • Surface Finishing:
    Powder coating
  • Construction Material:
    Galvanized steel
  • Door Surface Finishing:
    Opaque
  • Housing Material:
    Steel
  • RAL Number:
    RAL 7035 - Light Grey
  • Color:
    Grey
  • Thickness:
    Cabinet Plate 1.2 mm
    Door Plate 1.2 mm

Environmental

  • Degree of Protection:
    IP65
  • Protection Class:
    Grounded
  • Environmental Information:
    1STC804013D0203

Dimensions

  • Product Net Width:
    300 mm
  • Product Net Height:
    400 mm
  • Product Net Depth / Length:
    200 mm
  • Product Net Weight:
    7.8 kg
  • Built-In Depth (t2):
    132 mm

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    0.310 m
  • Package Level 1 Height:
    0.220 m
  • Package Level 1 Depth / Length:
    0.420 m
  • Package Level 1 Gross Weight:
    8.200 kg
  • Package Level 1 EAN:
    8015646753236

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85381000
  • Country of Origin:
    Italy (IT)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000058 - Empty cabinet
  • ETIM 8:
    EC000058 - Empty cabinet
  • WEEE Category:
    Product Not in WEEE Scope
  • eClass:
    V11.0 : 27142408
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links