Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: TS4013

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

TS4013

General Information

  • Global Commercial Alias:
    TS4013
  • Extended Product Type:
    TS4013
  • Product ID:
    1STQ008213A0000
  • EAN:
    8015646012692
  • Catalog Description:
    TS4013 Control and Automation Board
  • Long Description:
    N.2 Profiles Din En50022 H=2000mm: Profiles for accessories

Technical

  • Software Category:
    A
  • Sub-Function 3:
    Other
  • Suitable For:
    Modular boards - System pro E Power
  • Suitable for Product Class:
    Main Distribution Boards
  • Product Type:
    5P5P80P8090
  • Material:
    Metal
  • Remarks:
    ETIM

Environmental

Dimensions

  • Product Net Width:
    40 mm
  • Product Net Height:
    2000 mm
  • Product Net Depth / Length:
    35 mm
  • Product Net Weight:
    2 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    40 mm
  • Package Level 1 Height:
    2000 mm
  • Package Level 1 Depth / Length:
    35 mm
  • Package Level 1 Gross Weight:
    2 kg
  • Package Level 1 EAN:
    8015646012692

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85381000
  • Country of Origin:
    Italy (IT)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002625 - Mounting accessories (switchgear cabinet)
  • ETIM 8:
    EC002625 - Mounting accessories (enclosure/cabinet)
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85381000
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds