You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: TSA/K24.2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

TSA/K24.2

General Information

  • Extended Product Type:
    TSA/K24.2
  • Product ID:
    2CDG120050R0011
  • EAN:
    4016779950688
  • Catalog Description:
    TSA/K24.2 Thermoelectric Valve Drive, 24 V
  • Long Description:
    The Thermoelectric Valve Drives TSA/K are suited for opening and closing valves in Heating, Ventilating and Air-Conditioning (HVAC) systems. The devices are normally closed available in 230 V AC and 24 V AC/DC with pluggable connecting cable. The shapely housing protects the device against splash water. The device is especially suited to control radiators, converter heaters and cooling ceilings for single room temperature controlling. The valve drive can be controlled with the Electronic Switch Actuator ES/S or with the Electronic Relay ER/U in combination with the Universal Interface US/U and a Room Thermostat. The easy and quick snap-on mounting on all common valves occurs via Valve Adapters VA/Z.

Ordering

  • EAN:
    4016779950688
  • Customs Tariff Number:
    84798997
  • Minimum Order Quantity:
    1 piece
  • E-Number (Switzerland):
    205572005
  • E-Number (Finland):
    2815549
  • E-Number (Sweden):
    1738706

Dimensions

  • Product Net Depth / Length:
    58.4 mm
  • Product Net Height:
    52.1 mm
  • Product Net Width:
    44.4 mm
  • Product Net Weight:
    0.104 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    4016779950688
  • Package Level 1 Depth / Length:
    50 mm
  • Package Level 1 Height:
    90 mm
  • Package Level 1 Width:
    74 mm
  • Package Level 1 Gross Weight:
    0.12 kg

Technical

  • Compatible Bus Systems:
    KNX (TP)
  • Degree of Protection:
    IP54
  • Mounting Type:
    Built-on

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Classifications

  • ETIM 7:
    EC000792 - Actuating drive for bus system
  • ETIM 8:
    EC000792 - Actuating drive for bus system
  • eClass:
    V11.0 : 27143135
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links