You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: WRK/W

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

WRK/W

General Information

  • Extended Product Type:
    WRK/W
  • Product ID:
    2CDG250003R0011
  • EAN:
    4016779664042
  • Catalog Description:
    WRK/W Lock Bolt Switching Contact with Connection Cable
  • Long Description:
    For installation in the strike plate. Used for lock monitoring on doors. Water-tight IP 68, with 2.5 m connection cable LIYY 3 x 0.14 mm².

Ordering

  • EAN:
    4016779664042
  • Customs Tariff Number:
    85365011
  • Minimum Order Quantity:
    1 piece
  • E-Number (Switzerland):
    961822103

Dimensions

  • Product Net Depth / Length:
    18 mm
  • Product Net Height:
    43.7 mm
  • Product Net Width:
    8.25 mm
  • Product Net Weight:
    0.02 kg

Container Information

  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 EAN:
    4016779664042
  • Package Level 1 Depth / Length:
    80 mm
  • Package Level 1 Height:
    80 mm
  • Package Level 1 Width:
    20 mm
  • Package Level 1 Gross Weight:
    0.03 kg

Technical

  • Degree of Protection:
    IP67
  • Mounting Type:
    Built-in Installation

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Classifications

  • ETIM 7:
    EC001759 - Detector for bolt switching contact
  • ETIM 8:
    EC001759 - Detection contact for security technique
  • eClass:
    V11.0 : 27143230
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links