You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: SPGS/W

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

SPGS/W

General Information

  • Extended Product Type:
    SPGS/W
  • Product ID:
    GHV9220004V0009
  • EAN:
    4013232614200
  • Catalog Description:
    SPGS/W Passive Glass Break Sensor, white
  • Long Description:
    For surveillance of glass surfaces of windows, display windows and doors with high interference immunity and integrated memory display. For operation directly on detector circuits of intrusion alarm panels or security terminals. Extremely compact dimensions. Dimensions: H x W x D = 18 x 18 x 9 mm. Mounted onto glass using Loctite adhesive (LKS). With 5 m connection cable. VdS class B.

Ordering

  • EAN:
    4013232614200
  • Customs Tariff Number:
    85389091
  • Minimum Order Quantity:
    1 piece
  • E-Number (Switzerland):
    961811103

Dimensions

  • Product Net Depth / Length:
    9 mm
  • Product Net Height:
    18 mm
  • Product Net Width:
    18 mm
  • Product Net Weight:
    0.087 kg

Container Information

  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 EAN:
    4013232614200
  • Package Level 1 Depth / Length:
    80 mm
  • Package Level 1 Height:
    80 mm
  • Package Level 1 Width:
    20 mm
  • Package Level 1 Gross Weight:
    0.11 kg

Technical

  • Mounting Type:
    Surface Mounted

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Classifications

  • ETIM 7:
    EC001758 - Indicator for glass breakage/vibration/mechanical vibration
  • ETIM 8:
    EC001758 - Indicator for glass breakage/vibration/mechanical vibration
  • eClass:
    V11.0 : 27143226
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links