Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detaljerad information för: AU60.10

Den här sidan innehåller tekniska datablad, dokumentbibliotek och länkar till relaterade erbjudanden för denna produkt. Om du behöver annan information, kontakta oss via formuläret längst ned på sidan.

Datablad
Nedladdningar
Var kan man köpa online

AU60.10

Generell information

  • Utökad produkttyp:
    AU60.10
  • Artikelnummer:
    2TKA00004282
  • EAN:
    6438199008165
  • Katalogbeskrivning:
    AU60.10 Mounting box Blue IP3X
  • Beskrivning, lång:
    The mounting box includes a rotating, steplessly adjustable extension ring enabling installation on boards with a thickness of 12-40mm. Screw distance is c/c 60mm. The green adapter ring, delivered with the box, is used in single-board walls (12-13 mm). The ring is removed when the wall thickness is two boards (24-26 mm).In case of triple boards, extension ring is lifted to needed height.
    The box has two fixed inlets, both of them are open (other sealed with a plug) and both inlets are equipped with a locking device in metal for reliable connection between the conduits and the box. Both flexipipe and stiff/rigid conduits can be connected to the inlets and both inlets have 16/20 mm piping adapters. The extension ring can be tilted 0-4.
    Made of halogen free material (IEC/61249-2-21) and fulfills the requirements of the glow wire test according to the standard IEC/EN60670: 2005 (850 °C).

Teknisk data

  • Applikation:
    None
  • Modellnummer:
    Single
  • Number of Conduit Inlets:
    9
  • Number of Gangs:
    1
  • Number of Inlet Inserts Included:
    2
  • Konstruktion:
    Device connection box (round/square)
  • Cover Mounting Type:
    Snap On
  • Montagesätt:
    Flush-mounted (plaster)
  • Switching Equipment Mounting Type:
    Screw
  • Form:
    Round
  • Ytbehandling:
    Untreated
  • Material:
    Plastic, Thermoplastic
  • Inkluderar:
    None
  • Täckmetod:
    Construction Protective Cover
  • Färg:
    Blue
  • Antal batterier:
    0

Material Compliance

Miljö

  • Skyddsform:
    IP3X

Dimensioner

  • Bredd netto:
    0.071 m
  • Höjd netto:
    0.057 m
  • Djup netto:
    0.071 m
  • Nettovikt:
    0.08175 kg

Beställningsdata

  • Förpackning 1 - enheter:
    box 80 styck
  • Förpackning 1 - bruttovikt:
    0.428 kg
  • E-Number (Finland):
    1152360
  • E-nummer (Sverige):
    1420557

Certifikat och deklarationer

Installation

Populära dokument

Klassificeringar

  • ETIM 8:
    EC002601 - Box/housing for built-in mounting in the wall/ceiling
  • ETIM 9:
    EC002601 - Box/housing for built-in mounting in the wall/ceiling
  • WEEE-kategori:
    Product Not in WEEE Scope
  • CN8:
    39259080
  • Kontakta oss

    Skicka in din förfrågan så kontaktar vi dig

    Kontakta oss
Select region / language

Populära länkar