Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detaljerad information för: AU60.1

Den här sidan innehåller tekniska datablad, dokumentbibliotek och länkar till relaterade erbjudanden för denna produkt. Om du behöver annan information, kontakta oss via formuläret längst ned på sidan.

Datablad
Nedladdningar
Var kan man köpa online

AU60.1

Generell information

  • Utökad produkttyp:
    AU60.1
  • Artikelnummer:
    2TKA001744G1
  • EAN:
    6418677334788
  • Katalogbeskrivning:
    AU60.1 Mounting box Blue IP3X
  • Beskrivning, lång:
    The mounting box has a rotating ring for adjusting the screw holes for device installation in optimal angle and screw distance is c/c 60mm. The green adapter ring, delivered with the box, is used in single-board walls (12-13 mm). The ring is removed when the wall thickness is two boards (24-26 mm). The box has two fixed inlets, one of them is open and both inlets are equipped with a locking device in metal for reliable connection between the conduits and the box. Both flexipipe and stiff conduits can be connected to the inlets and the inlets have 16/20 mm piping adapters. In addition, there are four openable holes on the sides and two in bottom for different inlets._x000D_
    _x000D_
    The box is also tested in firewalls EI60 (mounting instruction separately)._x000D_
    _x000D_
    Manufactured from halogen free material (IEC/61249-2-21), the box complies with the IEC/EN60670:2005 glow wire test (850 °C).

Teknisk data

  • Applikation:
    None
  • Modellnummer:
    Single
  • Antal poler:
    0
  • Number of Conduit Inlets:
    2
  • Number of Gangs:
    1
  • Number of Inlet Inserts Included:
    2
  • Konstruktion:
    Device connection box (round/square)
  • Cover Mounting Type:
    Snap On
  • Montagesätt:
    Flush mounted (plaster)
  • Switching Equipment Mounting Type:
    Screw
  • Form:
    Round
  • Ytbehandling:
    Untreated
  • Material:
    Plastic, Thermoplastic
  • Inkluderar:
    None
  • Täckmetod:
    Construction Protective Cover
  • Färg:
    Blue

Material Compliance

  • RoHS information:
    9AKK106713A4634
  • RoHS-status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • RoHS datum:
    20160321
  • REACH Declaration:
    9AKK106713A4633
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363
  • SCIP:
    0f48dbcd-f68b-4096-98c7-6fd7eb0a1c41 Finland (FI)

Miljö

  • Skyddsform:
    IP3X

Dimensioner

  • Bredd netto:
    0.071 m
  • Höjd netto:
    0.057 m
  • Djup netto:
    71 mm
  • Nettovikt:
    0.08 kg

Beställningsdata

  • Förpackning 1 - enheter:
    box 80 styck
  • Förpackning 1 - bruttovikt:
    6.6 kg
  • E-nummer (Sverige):
    1422242

Certifikat och deklarationer

Installation

Populära dokument

Klassificeringar

  • ETIM 8:
    EC002601 - Box/housing for built-in mounting in the wall/ceiling
  • ETIM 9:
    EC002601 - Box/housing for built-in mounting in the wall/ceiling
  • WEEE-kategori:
    Product Not in WEEE Scope
  • Kontakta oss

    Skicka in din förfrågan så kontaktar vi dig

    Kontakta oss
Select region / language

Populära länkar