ABB 800xA Networks NE 871 RNRP Router certified for use with ABB 800xA DCS

ABB logo

800xA Networks Wired network RNRP routers/firewalls 

800xA Networks consist of equipment enabling both a wired and wireless network infrastructure. The following are high performance industrial Ethernet routers and firewalls. They support Redundant Network Routing Protocol (RNRP) used in 800xA.

The network equipment has been tested to meet EMC, isolation, vibration and shock standards, all to the highest levels suitable for heavy industrial environments.

The network equipment has the following general features:

  • Pre-defined configurations for use with 800xA
  • Enhanced monitoring using PNSM
  • Long life duration
  • Fully supported by ABB

Ethernet TX

  • 3 x 10/100/1000 Mbit/s, Ethernet TX, RJ-45
  • 8 x 10/100 Mbit/s, Ethernet TX, RJ-45
ドキュメントをロードしています
  • お問い合わせ

    ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

    お問い合わせ
Select region / language