800xA Wired Networks
ABB’s portfolio of wired network equipment includes switches and modular transceivers. The equipment is pre-configured for the use with 800xA.
- 19 port rack-mounted switch
- 19 port DIN-mounted switch
- 10 port DIN-mounted switch
- 5 port DIN-mounted unmanaged switch
Using this equipment full redundancy can be achieved, and single point of failure avoided.
Wired networks provide a reliable and robust architecture with numerous benefits, including:
- High MTBF figures ensures long service life.
- Highly reliable Ethernet switches running resilient network protocols dramatically reduce the risk of network failure.
- Temperature range of from cold start at -40 °C to operation at +70 °C with no air vents.
- Full metal IP40 enclosure with no cooling holes that could allow ingress of dust.
- 100% reliable network even when a media break occurs.
800xA Networks wired offering