Softstarters


ABB's softstarter is an electrical device connected between the main power and the motor. The softstarters increase a motor's lifetime by protecting it from electrical stresses. With many built-in motor protection features, your motor is safe in its hands. The softstarter is also easy to learn and set-up.

Benefits & features

SECURE MOTOR RELIABILITY

The softstarters help increase your motors lifetime by protecting it from electrical stress. Starting currents are easily optimized to your load, application and motor size. Over ten motor protection features are included to keep your motor safe from different load and network irregularities.

IMPROVE INSTALLATION EFFICIENCY

Reduce your installation time and panel size by having all features you need built into your softstarter. Our softstarters are easy to install thanks to their compact design and many built-in features. The built-in bypass saves energy and space while reducing heat generation. A complete motor starting solution in one unit.

INCREASE APPLICATION PRODUCTIVITY

Reduce the number of stops in your production by allowing your softstarter to do more than just starting. Our softstarters reduce the mechanical stress on your motor application, which will increase your uptime. Torque control, pump cleaning, motor brake and many other features enable you to operate your process at its full potential.

Latest news & stories

Softstarter products

Links & downloads

Select region / language