LeanGear ZS9

Air-insulated switchgear for mid to low applications in primary power distribution

LeanGear ZS9, up to 12 kV, is a medium voltage air-insulated (AIS) switchgear for primary distribution suitable for indoor installations. LeanGear ZS9 is built as a single busbar solution for mid to low applications in infrastructure, light industry, buildings, data center, food and beverage and utilities. It is fully compliant with the IEC and GB/DL standards.


Product range

 LeanGear ZS9
Max. rated voltage12 kV
Max. rated continuous current (busbar)2000 A
Max. rated short-time withstand current25 kA for 3 sec
BusbarSingle Busbar
StandardsIEC, GB
ApplicationsMid to low demanding infrastructure, light industry, buildings, data center, food and beverage, utilities

 


Key features

"In widths 600/800 mm fitting vacuum circuit breakers and switch disconnectors"

"Medium customization and adaptation level while integrating into existing or new installation"

"Can be fitted with any type of protection and control unit"

Customer benefits


ABB_picto_48x48_05_electrical_hazard_0166-Small-400x150

Safe and reliable

  • High level of operator safety with front, lateral and rear arc protection, certified up to AFL(R) 25 kA 1 s (according to IEC 62271-200)
  • Operator friendly: mimic diagram and position indications on the front of the panel
  • Integrated ducting system against effects of internal arc
  • Able to operate in a variety of non-standard temperatures and climatic conditions, including high altitudes (higher than 1000 m above sea level) and harsh operation conditions 

Ease of installation & maintenance and operation

  • High customization and adaptation level while integrating into existing or new installation
  • Wall-mounted installation possible making it ideal for containerized substations.
  • LeanGear ZS9 offers both top and bottom entry cable variants with ~700mm cable termination height for easy termination of cables. It comes with factory fitted integral gas duct which reduces the site activity during installation of integral gas duct.

Guiding tool to select your ABB MV Switchgear

 Configure your own switchgear

Do you need guidance on finding the best-suited MV switchgear for your application?

Learn More

leangear_3d_model
LeanGear ZS9 3D Model 3D eCatalogue
Loading documents
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language