UviTec TSS Probe

The robust UviTec TSS submersible probe provides affordable real-time measurement of changes in total suspended solids (TSS) and/or particle concentration in wastewater. Designed to meet the needs of many monitoring applications, it offers multiple sensor path length selections for the desired measurement range.

Features & Benefits

  • Affordable real-time TSS monitoring
  • Robust submersible probe for in-situ measurement
  • Operator friendly, low maintenance design
  • Long-life LED light source
  • Simple to install and operate

UviTec Benzene Probe 400x200

Are you looking for support or purchase information?

Simple, Plug & Play TSS Monitoring

Ideal for open channel applications, the UviTec TSS probe is a submersible instrument installed directly in-situ. The TSS probe must be connected to a UviTec controller for operation.

EXAMPLE CONFIGURATION

  • UviTec Controller
    For affordable, user friendly operation and control
  • UviTec Probe Clean System
    For low maintenance automatic cleaning
  • Mounting Kit
    For secure mounting to a tank or open channel wall, or railing
  • UviTec TSS Probe
    For real-time TSS continuous measurement

Multiple sensors can be added to UviTec controllers to expand water quality monitoring capabilities.

Simple to install, easy to operate, no reagents and no waiting for lab results.

Benzene probe application
Overview
Downloads
Service

Overview

General Specifications:

Characteristics Technical data
Path Length Options 1, 2, 4, 10 mm
Parameters Total Suspended Solids (TSS)
Range Depends on model selected. Refer to range chart
Units mg/L
Sampling Time 10 seconds
Calibration Factory parameter calibration allows field adjustment as required.
Cleaning Automatic compressed air or pressurized water cleaning with optional Probe Clean System
Self-Diagnostic Detection and diagnosis of internal system fault
Alarms Continuous detection of leaks, lamp output, humidity, temperature and electrical fault
Humidity Control Humidity sensor with desiccant pack
Wavelength Near infrared (NIR)
Light Source LED
Electrical/Comm. From controller
Pressure Rating 15 PSI
Operating Temp. 0 to 45°C (32 to 113°F)
Housing Material Stainless steel (SS 316)
Wetted Materials Epoxy, Sapphire, SS 316, Viton
Weight 2.5kg (5.25lb)**
Ingress Protection Type IPX8
Dimensions 15” H x 2.0” Diameter
Warranty 2-year limited warranty (Extended care packages available)

* Technical Specifications are subject to change without notice.

* Operating (water) temperature absolute maximum 55°C (131°F). Instrument performance reduced when operating outside recommended operating range. Contact ABB to verify application.

** Weight does not include cable. Cable weight: 0.70kg (1.55lb).

 

Downloads

Loading documents

Service

ABB offer a full range of services to support you and your processes, including:
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language