TSS Monitoring

Detect events rapidly to take early action and improve process control. The UviTec real-time TSS monitoring solutions can provide significant cost savings.

UviTec sensors utilize near infrared (NIR) light for measurement to minimize or eliminate interference from other absorbing compounds. ABB offers both analyzer and bypass sensor options to allow the right selection for your needs. Multiple path length options are also available to ensure you have the detection range that meets your monitoring demands.
water web

Configuration example

(Configuration shown includes probe/sensor, controller and recommended cleaning system)

*Not shown in diagram

Bypass Sensor

Pressurized Applications

 

CONTROLLER

UviTec Controller
(upgrade to Pro* version available)

 

SENSOR FORM FACTOR

UviTec TSS Bypass Sensor

 

ACCESSORIES

UviTec Clean

 

ADD-ON OPTIONS*

UviTec Dual Feed
(used to monitor two sample streams or used for intermittent flow installations, note this requires clean water at monitoring location)

Liquid Ai® Data Services

  • Contact us

    Submit your inquiry and we will contact you

    Contact us