UviTec TSS Analyzer

The UviTec online TSS analyzer offers an affordable and accurate solution for real-time total suspended solids (TSS) monitoring. Benefiting from UviTec's innovative Split-Sense Pro technology, the need for calibration is limited lowering maintenance requirements. Several path length options provide solutions for the desired measurement range.

 

Features & Benefits

  • Practical, accurate and affordable
  • Real-time total suspended solids (TSS) analysis
  • Simple to install and operate
  • Low maintenance, bypass style design
  • 4 line x 20 character backlit LCD display
  • Optional automatic chemical cleaning systems

UviTec analyzer 400x 200

Are you looking for support or purchase information?

Overview
Downloads
Service

Overview

General Specifications:

Characteristics Technical data
Path Lengths 1, 2, 4, 8 mm (2000 series)
25, 50, 100, 150 mm (4000 series)
Parameters Total Suspended Solids (TSS)
Range Depends on model selected. Refer to range chart on next tab.
Units mg/L, ppm
Sampling Time 10 seconds
Calibration Factory parameter calibration allows field adjustment as required.
Cleaning In-situ cleaning makes cleaning quick and easy. Automatic chemical cleaning is optional.
Self-Diagnostic Detection and diagnosis of internal system fault
Operator Interface Five push buttons to control a comprehensive hierarchical menu system
Display 4 line x 20 character backlit LCD with LED alarm indicator
Alarms Dry contact terminals allow for operator configurable alarms for:
high and low set points, low lamp output, leak detected, system fault, etc.
Humidity Control Humidity sensor with large regeneratable desiccant system
Outputs Self-powered 4-20mA, RS232 serial for PC
Wavelength Near infrared (NIR)
Light Source LED
Flow Rate 300 - 1000 mL/min
Pressure Rating 20 PSI maximum
Fluid Connections 1/4" OD tube push-in fittings
Wetted Materials Kynar, Polyethylene, Quartz, SS 316L, Viton
Electrical 24VDC 40W power adapter (accepts 90-250VAC 50/60Hz)
Ambient Temp. 0 to 45°C (32 to 113°F)
Water Temp. 0 to 90°C (32 to 194°F) at 21°C (69.8°F) Ambient temperature
Storage Temp. -20 to 60°C (-4 to 140°F)
Enclosure NEMA 4X, wall mountable
Weight 22 lb (2000 series)
24 lb (4000 series)
Dimensions 17”H x 14.25”W x 7.5”D (2000 series)
17.75”H x 15.5”W x 6.75”D (4000 series)
Warranty 2-year limited warranty (Extended care packages available)
Analyzer Upgrades Cellular Modem, Dual Transmitter


* Technical Specifications are subject to change without notice.

* Water temperature range based on material compatibility only. Contact ABB to verify application.


Downloads

Loading documents

Service

ABB offer a full range of services to support you and your processes, including:
  • Contact us

    Submit your inquiry and we will contact you

    Contact us