CNGEN Header image 1183x353

ABB Generators Ltd.

Service Hotline: +86 791 8835 0869

Established in November 2006, ABB Generators Ltd. is ABB’s global manufacture base for low voltage AC diesel generators. The company has received ISO9001, ISO14001 and OHSAS18001 certificate by the end of 2008. 

The generators can be used with diesel or gas engines and are ideal for supplying continuous, standby or emergency power for residential buildings, commercial premises, hospitals, schools, telecommunication facilities, industrial sites, mines, marine and many other applications. 

For industrial application series, the rated output is from 15 to 3125 kVA at 1500 RPM / 50 Hz and 19 to 3750 kVA at 1800 RPM / 60 Hz. The generators come in frame sizes 180 – 500.

For marine application series, the output power is from 15kVA to size is from 5000kVA, frequency is 50Hz/60Hz and speed is 600 RPM -1800RPM. Frame 180 to 630.

Select Language
  • English
Contact us

Company President: Jason Huang
Marketing Communications Contact: Shirley Lan

Address:
Development Zone 330096 Nanchang, Jiangxi Province, P.R. China

Tel: +86 791 8835 0800
Fax: +86 791 8835 0814

Select region / language