Waiting...
SWAPs creation tool
SWAPs is a maintenance program based on 4 inputs: environmental and operational conditions, age of the equipment, previous maintenance carried out, and presence of monitoring and diagnostic solutions.
With this tool you will be guided to provide such information, getting at the end the maintenance plan for your line-up.
The form is organized in three sections:
Each field has a question mark next to its name, which will explain you which input is required. If this is the first time you use this tool, please download the PDF guide you can find at this link, to have it available in case of doubts.
Environmental conditions
| Temperature (°C) | Min: | Max: | ||
| Temperature, average value over a period of 24 h(°C) | ||||
| Humidity (%) | Min: | Max: | ||
| Rate of change of temperature (°C) | ||||
| Altitude (m) | ||||
| Condensation | None | Moderate condensation may occasionally occur due to variations in temperature | Condensation present | |
| Formation of ice | Yes | No | ||
| Flora/Fauna | Yes | No | ||
| Dust | Visible | Not visible | ||
| Sand | Yes | No | ||
| External vibrations | Yes | No | ||
| Pollution degree | No pollution or non-conductive pollution occurs | Conductive pollution occurs or dry, non-conductive pollution occurs which is expected to become conductive due to condensation | Continuous conductivity occurs due to conductive dust, rain or other wet conditions |
Operational conditions
For the following fields, related to operational conditions, please fill in with the highest data among the different panels of the line-up (e.g. most loaded panel, oldest breaker, etc.). Only for frequency of operations, indicate the one with lowest frequency.
Present mechanical lifetime
| Number of operations (%) |
Age of components (number of years)
| Circuit Breaker | ||||
| Switchgear | ||||
| Protection Relay |
Current loading (%)
| Current |
Voltage loading (%)
| Voltage |
Short circuit current interruption
| Number of max Isc interruption (%) | ||||
| Interrupted Isc/Isc_nom (%) |
Frequency of operation
| At least one operation every 2 months | At least one operation every 6 months | More than 6 months of inactivity |
Other conditions
Presence of any obsolete device
| Yes | No |
Monitoring and Diagnostic equipment installed on the switchgear
| Yes | No |
Type of relay installed
| Integrated in the circuit breaker | External Relay |
Installed relay family
| Old generation (electromechanical relays) | Modern numerical (microprocessor based) |
Preventive maintenance on the switchgear
| Optimal | Normal | No |
UPS Conditions
UPS manufacturer
| ABB | Others |
Is the UPS system located in the same room of the switchgear?
| Yes | No |
Are batteries located in a separate room?
| Yes | No |
| Dust | Yes | No | ||
| Minimum clearance on top of cabinet (mm) | ||||
| Dust ingress preventions | Yes | No | ||
| Presence of water (liquid) pipeline above the UPS/Battery | Yes | No | ||
| Anti-animals grids | Yes | No | ||
| UPS room temperature (°C) | Min: | Max: | ||
| Batteries room temperature (°C) | Min: | Max: | ||
| Relative humidity (%) | Min: | Max: | ||
| Condensation | Yes | No | ||
| Vibration and shocks | Yes | No | ||
| Moisture / steam / fungus / gases or fumes /radiated or conducted heat from other sources | Yes | No |
| Element |
| CB |
| SWG |
| Relay |
| UPS |
Environmental conditions
- Temperature (°C):
- Temperature, average value over a period of 24 h (°C):
- Humidity (%):
- Rate of change of temperature (°C):
- Altitude (m):
- Condensation:
- Formation of ice:
- Flora/Fauna:
- Dust:
- Sand:
- External vibrations:
- Pollution degree:
Operational conditions
- Number of operations (%):
- Age of Circuit Breaker (years):
- Age of Switchgear (years):
- Age of Protection Relay (years):
- Current loading (%):
- Voltage loading (%):
- Number of max Isc interruption (%):
- Interrupted Isc/Isc_nom (%):
- Frequency of operation:
Other conditions
- Presence of any obsolete device:
- Monitoring and Diagnostic equipment installed on the switchgear):
- Type of relay installed:
- Preventive maintenance on the switchgear:
UPS conditions
- UPS manufacturer:
- Is the UPS system located in the same room of the switchgear?
- Are batteries located in a separate room?
- Dust:
- Minimum clearance on top of cabinet (mm):
- Dust ingress prevention:
- Presence of water (liquid) pipeline above the UPS/Battery:
- Anti-animals grids:
- UPS room temperature (°C):
- Batteries room temperature (°C):
- Relative humidity (%):
- Condensation:
- Altitude (m):
- Vibration and shocks:
- Moisture / steam / fungus / gases or fumes /radiated or conducted heat from other sources: