Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: DC551-CS31

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

DC551-CS31

General Information

  • Extended Product Type:
    DC551-CS31
  • Product ID:
    1SAP220500R0001
  • ABB Type Designation:
    DC551-CS31
  • EAN:
    4016779649056
  • Catalog Description:
    DC551-CS31:S500,Bus Module 8DI/16DC
  • Long Description:
    DC551-CS31:S500,Bus Module 8DI/16DC DI:24VDC,DC:24VDC/0.5A,1-wire CS31

Categories

  • Products » PLC Automation » Programmable Logic Controllers PLCs » AC500 » Communication interface modules

Where Used (as part of "kit")

Identifier Description Type
1SAP182400R0001
TA512-BAS:AC500,Basic democase ETH CPU Kit

Additional Information

  • ABB Type Designation:
    DC551-CS31
  • ABS Certificate:
    1SAA960002-0106
  • Ambient Air Temperature:
    Operation 0 ... +60 °C
    Storage -40 ... +70 °C
  • BV Certificate:
    1SAA960003-0204
  • CN8:
    85389091
  • CS31-Bus:
    1
  • CSA Certificate:
    1SAA960000-1712
  • Country of Origin:
    Germany (DE)
  • Customs Tariff Number:
    85389091
  • DNV Certificate:
    1SAA960002-0306
  • Declaration of Conformity - C-Tick:
    1SAA960000-3302
  • Declaration of Conformity - CE:
    1SAD938506-0164
  • Declaration of Conformity - KCC:
    1SAA960001-4801
  • Degree of Protection:
    IP20
  • EAN:
    4016779649056
  • EPLAN Catalog Tree:
    Electrical engineering / PLC / General
  • Environmental Information:
    1SAA960008-2403
  • Fieldbus Interface Type:
    CS31 Slave
  • GL Certificate:
    1SAA960004-0409
  • GOST Certificate:
    1SAA962000-2703
  • Gross Weight:
    0.144 kg
  • I/O Option:
    Bus module with Onboard IO - 8DI / 16DC
  • Invoice Description:
    DC551-CS31:S500,Bus Module 8DI/16DC
  • LR Certificate:
    1SAA960002-0506
  • Made To Order:
    No
  • Maximum Hardware Counter Input Frequency:
    50 kHz
  • Maximum Number of Analog I/Os:
    32 AI, 32 AO
  • Maximum Number of Digital I/Os:
    240 DI, 240 DO
  • Maximum Operating Altitude Permissible:
    2000 m
  • Minimum Order Quantity:
    1 piece
  • Mounting Position:
    Horizontal, Vertical possible with derating
  • Mounting on DIN Rail:
    TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
  • Number of Analog Configurable I/Os:
    0
  • Number of Digital Configurable I/Os:
    16
  • Number of Digital Inputs DC 24V:
    8
  • Number of Hardware Counters:
    2
  • Order Multiple:
    1 piece
  • Output Current:
    0.5 A
  • Output Voltage (Uout):
    24 V DC
  • Power Supply:
    24 V DC
  • Primary Voltage:
    24 V DC
  • Product Depth:
    72 mm
  • Product Main Type:
    DC551
  • Product Name:
    Distributed Automation I/Os
  • Product Net Height:
    76 mm
  • Product Net Length:
    62 mm
  • Product Net Weight:
    0.12 kg
  • Product Net Width:
    67.5 mm
  • Product Type:
    PLC-AC500
  • Programming Software:
    AC500 Control Builder PS501-PROG
  • Quote Only:
    No
  • RINA Certificate:
    1SAA960003-0807
  • RMRS Certificate:
    1SAA960001-0706
  • RoHS Date:
    1060
  • RoHS Information:
    1SAA960006-4410
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • Secondary Current:
    0.3 A
  • Selling Unit of Measure:
    piece
  • Serial Port 1 Type:
    CS31, RS485 interface
  • Serial Port 2 Type:
    I/O-Bus
  • Short Description:
    DC551-CS31:S500,Bus Module 8DI/16DC
  • Special Functions:
    Integrated Fast counter
  • Stocked At (Warehouses):
    Central Stock Europe
    SGIND002EXPU
    CNYKAEXPU
  • Supply Voltage:
    24 V DC
  • UL Certificate:
    1SAA960000-1612
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • cUL Certificate:
    1SAA960000-1712
  • cULus Certificate:
    1SAA960000-1712
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds