Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: KIT DIN50022 T1-2 PLATE DIN

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

KIT DIN50022 T1-2 PLATE DIN

General Information

  • Extended Product Type:
    KIT DIN50022 T1-2 PLATE DIN
  • Product ID:
    1SDA051437R1
  • EAN:
    8015644518578
  • Catalog Description:
    KIT DIN50022 T1-2 PLATE DIN
  • Long Description:
    PLATE FOR DIN 50022 PROFILE MOUNTING T1-T2

Environmental

Ordering

  • EAN:
    8015644518578
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    0.18 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    150 mm
  • Package Level 1 Height:
    15 mm
  • Package Level 1 Depth / Length:
    180 mm
  • Package Level 1 Gross Weight:
    0.18 kg
  • Package Level 1 EAN:
    8015644518578

Additional Information

  • Configuration Type:
    Loose or configurable
  • Device:
    T1-T2
  • Product Main Type:
    Accessories for Tmax T
  • Product Name:
    Accessory
  • Product Type:
    ACC
  • Standards:
    IEC
  • Suitable For:
    T1, T2
  • Suitable for Product Class:
    SACE Tmax T

Certificates and Declarations

Classifications

  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • Object Classification Code:
    Q
  • UNSPSC:
    39120000
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links