You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: XT2S 160 Ekip LSI In=100A 4p F F

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

XT2S 160 Ekip LSI In=100A 4p F F

General Information

  • Extended Product Type:
    XT2S 160 Ekip LSI In=100A 4p F F
  • Product ID:
    1SDA067848R1
  • EAN:
    8015644017446
  • Catalog Description:
    XT2S 160 Ekip LSI In=100A 4p F F
  • Long Description:
    C.BREAKER TMAX XT2S 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP-LSI R 100 A

Ordering

  • Order Code US and Canada:
    XT2SE4100FFF000XXX
  • E-Number (Finland):
    3640595
  • EAN:
    8015644017446
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    120 mm
  • Product Net Height:
    130 mm
  • Product Net Depth / Length:
    82.5 mm
  • Product Net Weight:
    1.6 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    130 mm
  • Package Level 1 Height:
    208 mm
  • Package Level 1 Depth / Length:
    145 mm
  • Package Level 1 Gross Weight:
    1.6 kg
  • Package Level 1 EAN:
    8015644017446

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • Environmental Information:
    9AKK107991A8215
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • SCIP:
    b9fdde78-10af-4685-822d-87148910dfc4 Italy (IT)
  • Simplified SCIP:
    1b711bc4-75ab-4043-86c3-e428aac8774b Poland (PL)
    091d6311-01cc-4c72-9687-48797e00dd03 Norway (NO)
    50f3497d-ce6e-4e6e-82e3-38eec7535007 Finland (FI)
    087e0d2a-5080-4fc8-8d9f-47b7bdcf4f99 Netherlands (NL)
    47483495-1e26-45b4-9e5e-07e5a3cbeddf Germany (DE)
    bad3c6cb-4d2f-4499-ac86-4c3b1f304fda Netherlands (NL)
    f0b5a108-3bfd-406d-96bc-8ba9014da521 Netherlands (NL)
    c67b37d0-ab5e-4ad9-b3ca-3dd474718808 Estonia (EE)
    43dd50f1-83ea-4d40-84ce-a4e218ebac62 Greece (GR)
    04e98e82-de8e-4ea4-abb5-de2b3e9fbd31 Portugal (PT)
    6e3ebb39-dc17-4f18-afb6-11fc909a3088 Denmark (DK)
    3f99168a-0ee5-44fa-b209-35bd5f3cdd76 Germany (DE)
    d8f2c776-c51a-464b-bfee-2a127c97fb63 Croatia (HR)
    2b0e0ed1-6f43-4caf-814e-be79ba4a82a2 Czech Republic (CZ)
    48cece58-f4ac-4267-800c-86d6dc42c0d0 Poland (PL)
    a9b2545e-fb01-414e-9f8a-c1f61061c36e Sweden (SE)
    58d3b6d5-b6ea-4b7a-a5f3-8673cddc2a48 Germany (DE)
    dcc053d3-e01e-426e-b00a-34582c078f0f Germany (DE)
    853f742e-2daf-4495-b8c7-23b7dd22d67d France (FR)
    3c0bf6de-c652-47ea-b99f-cd91454b681e Netherlands (NL)
    2db73045-cb9e-47b9-b356-74f7ace1052c Spain (ES)
    e8b275a7-1916-4414-a00c-d604f8581c06 Netherlands (NL)
    0bbb425b-931f-4793-a8f6-98f0dbcd766f Bulgaria (BG)
    f8a5ae37-3cb9-4fe6-8422-79bb36d2aefc Sweden (SE)
    7d78b3c8-c5f5-430e-9f0a-1b9238fae4a4 Poland (PL)
    63efb767-e628-43b0-ad9b-6cdacef9dfc0 France (FR)
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Additional Information

  • Circuit Breaker Type to be Associated:
    Power Distribution
  • Connecting Capacity Main Circuit:
    Busbar 32.5..100 mm²
  • Current Type:
    AC
  • Electrical Durability:
    120 cycles per hour
    8000 cycle
  • Mechanical Durability:
    240 cycles per hour
    25000 cycle
  • Number of Poles:
    4
  • Opening Time:
    CB with SOR 15 ms
    CB with UVR 15 ms
  • Order Multiple:
    1 piece
  • Power Loss:
    at Rated Operating Conditions per Pole 4.20 W
  • Product Main Type:
    SACE Tmax XT
  • Product Name:
    Moulded Case Circuit Breaker
  • Product Type:
    Automatic Circuit Breaker
  • Rated Current (In):
    100 A
  • Rated Frequency (f):
    50/60 Hz
  • Rated Voltage (Ur):
    690 V AC
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Insulation Voltage (Ui):
    1000 V AC
  • Rated Operational Voltage:
    690 V AC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (220 V AC) 85 kA
    (230 V AC) 85 kA
    (240 V AC) 85 kA
    (380 V AC) 50 kA
    (415 V AC) 50 kA
    (440 V AC) 50 kA
    (500 V AC) 36 kA
    (525 V AC) 25 kA
    (690 V AC) 12 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (220 V AC) 85 kA
    (230 V AC) 85 kA
    (240 V AC) 85 kA
    (380 V AC) 50 kA
    (415 V AC) 50 kA
    (440 V AC) 50 kA
    (500 V AC) 36 kA
    (525 V AC) 25 kA
    (690 V AC) 12 kA
  • Rated Uninterrupted Current (Iu):
    160 A
  • Recommended Screw Driver:
    Main Circuit M6
  • Release:
    Ekip LSI
  • Release Type:
    EL
  • Short-Circuit Performance Level:
    S
  • Standards:
    IEC
  • Sub-type:
    XT2
  • Terminal Connection Type:
    Front
  • Terminal Type:
    Bolt
  • Tightening Torque:
    6 N·m
  • Version:
    F
  • CAD Dimensional Drawing:
    1SDH002230A1002

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 5:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 6:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • Object Classification Code:
    Q
  • UNSPSC:
    39120000
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links