Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: WB1SL0820A00

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

WB1SL0820A00

General Information

  • Extended Product Type:
    WB1SL0820A00
  • Product ID:
    1SL0824A00
  • EAN:
    8000126233544
  • Catalog Description:
    Rectangular; IP44-IP55-IP65 junction boxes in thermoplastic material
  • Long Description:
    IP55-CABLE GL-LOW LID-160X135X77-1/4TS - GWT 650°C

Technical

  • Suitable For:
    IP44-IP55-IP65 junction boxes in thermoplastic material
  • Rated Insulation Voltage (Ui):
    1500 V
  • Number of Conduit Inlets:
    10
  • Cover Mounting Type:
    Screw
  • Mounting Type:
    Wall-mounting
  • Screw Type:
    Plastic
  • Shape:
    Rectangular
  • Surface Finishing:
    Untreated
  • Enclosure Material:
    thermoplastic
  • Material:
    Plastic
  • Cover Style:
    Blind Cover
  • RAL Number:
    RAL 7035 - Light Grey
  • Color:
    grey

Environmental

  • Degree of Protection:
    IP55
  • Protection Class:
    Isolated
  • Environmental Information:
    1SLC001001D0905

Dimensions

  • Product Net Width:
    160 mm
  • Product Net Height:
    135 mm
  • Product Net Depth / Length:
    77 mm
  • Product Net Weight:
    0.377 kg
  • Product Net Length:
    160 mm

Container Information

  • Package Level 1 Units:
    box 18 piece
  • Package Level 1 Width:
    0.59 m
  • Package Level 1 Height:
    0.265 m
  • Package Level 1 Depth / Length:
    0.4 m
  • Package Level 1 Gross Weight:
    6.8 kg
  • Package Level 1 EAN:
    8000126233568

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85371098
  • E-Number (Finland):
    3411005
  • Country of Origin:
    Bulgaria (BG)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002600 - Box/housing for surface mounting on the wall/ceiling
  • ETIM 8:
    EC002600 - Box/housing for surface mounting on the wall/ceiling
  • WEEE Category:
    Product Not in WEEE Scope
  • eClass:
    V11.0 : 27144401
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds