Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 2531

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
widgets-productinfo-data-sheet
Downloads

2531

General Information

  • Extended Product Type:
    2531
  • Product ID:
    2TKA000017G1
  • EAN:
    6410070605700
  • Catalog Description:
    2531 Center plate
  • Long Description:
    For antenna outlet inserts without satellite connector. Use with Jussi 100mm cover frames.

Categories

  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - ABB Nordics » Design Jussi » CoverPlates (partly incl. Insert) » TV / Radio / SAT Connector
  • Products » Low Voltage Products and Systems » Switch Assortments » VDI - Voice / Data / Image Connectors » TV / Radio / SAT Connector » TV / Radio / SAT Connector - Flush Mounted » TV / Radio / SAT Connector

Ordering

  • E-Number (Sweden):
    1815181
  • EAN:
    6410070605700
  • Minimum Order Quantity:
    20 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    54 mm
  • Product Net Height:
    10 mm
  • Product Net Depth / Length:
    54 mm
  • Product Net Weight:
    0.009 kg

Container Information

  • Package Level 1 Units:
    box 20 piece
  • Package Level 1 Width:
    0.15 m
  • Package Level 1 Height:
    0.075 m
  • Package Level 1 Depth / Length:
    0.255 m
  • Package Level 1 Gross Weight:
    0.274 kg
  • Package Level 1 EAN:
    6410070605700
  • Package Level 2 Units:
    crate 200 piece
  • Package Level 2 Width:
    0.27 m
  • Package Level 2 Height:
    0.34 m
  • Package Level 2 Depth / Length:
    0.385 m
  • Package Level 2 Gross Weight:
    3.18 kg
  • Package Level 2 EAN:
    6410070605700
  • Package Level 3 Units:
    pallet (lift) 3600 piece
  • Package Level 3 Width:
    1.2 m
  • Package Level 3 Height:
    1.1 m
  • Package Level 3 Depth / Length:
    0.8 m
  • Package Level 3 Gross Weight:
    57.24 kg

Additional Information

  • Color:
    White
  • Degree of Protection:
    IP20
  • Material:
    Plastic
  • Mounting Type:
    Flush mounted (plaster)
  • Product Main Type:
    Flush mounting cover frames and accessories
  • Product Name:
    Center plate
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Matt

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC000018 - Insert/cover for communication technology
  • ETIM 6:
    EC000018 - Insert/cover for communication technology
  • ETIM 7:
    EC000018 - Insert/cover for communication technology
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds