Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 20ESW

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

20ESW

General Information

  • Extended Product Type:
    20ESW
  • Product ID:
    2TKA000678G1
  • EAN:
    6418677334603
  • Catalog Description:
    20ESW Socket outlet
  • Long Description:
    There are terminals for each contact of the socket outlet. The terminals are for max 2 rigid wires.

Categories

  • Products » Low Voltage Products and Systems » Switch Assortments » Socket Outlets » Single Socket Outlets » Single Socket Outlets - Flush Mounted » Single Socket Outlets IP44/55
  • Products » Low Voltage Products and Systems » Switch Assortments » Surface Mounted VDE Range - ABB Nordics » Design Jussi IP44/IP55 » Socket Outlets » Single Socket Outlets IP44/55

Ordering

  • E-Number (Sweden):
    1818308
  • EAN:
    6418677334603
  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85366990

Dimensions

  • Product Net Width:
    68 mm
  • Product Net Height:
    50 mm
  • Product Net Depth / Length:
    80 mm
  • Product Net Weight:
    0.117 kg

Container Information

  • Package Level 1 Units:
    10 piece
  • Package Level 1 Width:
    0.18 m
  • Package Level 1 Height:
    0.095 m
  • Package Level 1 Depth / Length:
    0.305 m
  • Package Level 1 Gross Weight:
    1.312 kg
  • Package Level 2 Units:
    100 piece
  • Package Level 2 Width:
    0.32 m
  • Package Level 2 Height:
    0.395 m
  • Package Level 2 Depth / Length:
    0.48 m
  • Package Level 2 Gross Weight:
    13.75 kg
  • Package Level 3 Units:
    1200 piece
  • Package Level 3 Width:
    1.2 m
  • Package Level 3 Height:
    1.1 m
  • Package Level 3 Depth / Length:
    0.8 m
  • Package Level 3 Gross Weight:
    165 kg

Additional Information

  • Color:
    White
  • Degree of Protection:
    IP55
  • Frequency (f):
    50...50 Hz
  • Material:
    Plastic
  • Mounting Type:
    Surface mounted (plaster)
  • Number of Phases:
    1
  • Product Main Type:
    IP44/IP55 Socket outlets
  • Product Name:
    Socket outlet
  • Rated Current (In):
    16 A
  • Rated Voltage (Ur):
    250 V
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Glossy

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC000125 - Socket outlet
  • ETIM 6:
    EC000125 - Socket outlet
  • ETIM 7:
    EC000125 - Socket outlet
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds