Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: Accessories

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

Accessories

General Information

  • Extended Product Type:
    Accessories
  • Product ID:
    SK615512-1
  • ABB Type Designation:
    -
  • EAN:
    7320500557082
  • Catalog Description:
    Accessories PROTECTIVE RING
  • Long Description:
    Protective Ring for Flush and Extended Pushbutton

Technical

  • Product Name:
    PROTECTIVE RING
  • Suitable For:
    MP1
    MP2
    CP1
    CP2
  • Suitable for Product Class:
    Pilot Devices
    Compact Range
  • ABB Type Designation:
    -
  • Part Type:
    New
  • Shape:
    Round
  • Technical Information:
    ..DK: 65 17 005 330
    ..FI: 23 162 31-6
    ..NO: 43 705 25
    ..SE: E 37 078 11
    QUANTITY/ANTAL 10
  • Color:
    Transparent

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Dimensions

  • Product Net Width:
    0.034 m
  • Product Net Height:
    0.034 m
  • Product Net Depth / Length:
    0.019 m
  • Product Net Weight:
    0.002 kg

Container Information

  • Package Level 1 Units:
    bag 10 piece
  • Package Level 1 Width:
    0.145 mm
  • Package Level 1 Height:
    0.02 mm
  • Package Level 1 Depth / Length:
    0.145 mm
  • Package Level 1 Gross Weight:
    0.036 kg
  • Package Level 1 EAN:
    7320500049266

Ordering

  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85389099
  • E-Number (Finland):
    2315678
  • E-Number (Sweden):
    3707811
  • Country of Origin:
    Sweden (SE)
  • Selling Unit of Measure:
    piece

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 6:
    EC002024 - Accessories for control circuit devices
  • ETIM 7:
    EC002040 - Protective cover for control circuit devices
  • ETIM 8:
    EC002040 - Protective cap for command devices
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    8538 90 99
  • UNSPSC:
    39121500
  • eClass:
    V11.0 : 27371207
  • Object Classification Code:
    S
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds