Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: Accessories

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

Accessories

General Information

  • Extended Product Type:
    Accessories
  • Product ID:
    SK615546-4
  • EAN:
    7320500557204
  • Catalog Description:
    Accessories Legend Plate
  • Long Description:
    70 mm diameter legend plate for emergency stop. Black text on yellow aluminum with text: ARRET D'URGENCE

Technical

  • Suitable For:
    MPET3
    MPET4
    MPEP3
    MPEP4
    MPEK3
    MPEK4
    MPMT3
    MPMT4
    MPMP3
    MPMP4
    CE3T
    CE3P
    CE3K1
    CE4T
    CE4P
    CE4K1
  • Shape:
    Round
  • Material:
    Aluminum
  • Color:
    Yellow

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +70 °C
    Storage -40 ... +85 °C
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Environmental Information:
    1SFC151005D0201

Dimensions

  • Product Net Width:
    0.07 m
  • Product Net Height:
    0.07 m
  • Product Net Depth / Length:
    0.001 m
  • Product Net Weight:
    0.009 kg

Container Information

  • Package Level 1 Units:
    bag 10 piece
  • Package Level 1 Gross Weight:
    0.09 kg
  • Package Level 1 EAN:
    7320500034064

Ordering

  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85389099
  • E-Number (Finland):
    2312136

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000621 - Legend plate for control circuit devices
  • ETIM 8:
    EC000621 - Legend plate for control circuit devices
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    8538 90 99
  • UNSPSC:
    39121500
  • eClass:
    V11.0 : 27371224
  • Object Classification Code:
    S
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds