Our range of industrial pH and ORP electrodes with solid state reference technology are less susceptible to both reference poisoning and junction plugging... meaning that they last longer, drift less and require less maintenance, even in the most challenging applications. Available with a complete array of mounting hardware for high pressure and high temperature installation.
Introducing the AWT210
The low-power, high-performance transmitter for use in hazardous area applications
Intrinsically safe modular design reduces process downtime while delivering greater user flexibility
AWT210
Flexible scalability with the future built in
With the AWT210 you get a truly adaptable transmitter that can be quickly and easily modified to meet your demands of today and your measurement needs of tomorrow.
Factory calibrated modules can be easily removed, swapped and locked back into place, enabling fast and simple upgrades in the field
-
Easy access
Easy access via hinged door, enabling fast and easy upgrading and maintenance in the field
- Modules
Plug-and-play sensor and communication modules minimise stock holding whilst maximising operation uptime
- Easy locking
Modules can be easily removed, swapped and locked back into place, cutting changeover and installation times
- Communication options
Available with PROFIBUS® PA, FOUNDATION™ Fieldbus or HART communications.
- Compact design
Common universal design for pH, ORP or conductivity measurement
- Mounting options
Choice of wall, panel or pipe-mounting fittings, enabling quick installation without extensive modifications.
- Ratings and approvals
cFMus and ATEX/IECEx approved
Intrinsically safe, non-incendive design for hazardous area installation
Available in corrosion-resistant polycarbonate or durable powder-coated aluminium enclosures
-
Easy access via hinged door, enabling fast and easy upgrading and maintenance in the field
-
Plug-and-play sensor and communication modules minimise stock holding whilst maximising operation uptime
-
Modules can be easily removed, swapped and locked back into place, cutting changeover and installation times
-
Available with Ethernet, PROFIBUS DP, MODBUS RTU RS485, HART communications and SD card.
-
Common universal design for pH, ORP or conductivity measurement
-
Choice of wall, panel or pipe-mounting fittings, enabling quick installation without extensive modifications.
-
USFMc and ATEX/IECEx approved
Intrinsically safe, non-incendive design for hazardous area installation
Available in corrosion-resistant polycarbonate or durable powder-coated aluminium enclosures
Open up the full potential of the AWT210
Experience the most durable sensors in the world
ABB are world renowned for providing the most durable sensors that continually outlast and outperform all others in the toughest processes.
Electrode Conductivity
Our rugged range of 2-electrode and 4-electrode sensors provide critical conductivity measurement in the most demanding processes... Built to the highest quality standards, they provide accurate and reliable measurement in a range of applications from ultra-pure water to highcoating aggressive chemical solutions. With specially designed versions for flow-through, inline and high pressure insertion we have the right sensor for your application.
Toroidal Conductivity
Designed for use in chemically aggressive solutions that corrode, foul or otherwise destroy electrode type sensors our range of chemically resistant... toroidal sensors are completely encapsulated in PEEK (Poly-ether-ether-ketone), one of the most durable thermoplastics in the industry to provide bullet-proof performance and reliability up to 200°C (392°F).
Two models, to meet both your
environment and budget needs
Choose from either robust corrosion-resistant polycarbonate or durable aluminium
Hazardous area approval
- ATEX-II 1G Ex ia IIC T4 Ga
- IECEx-II 2G Ex ia IIC T4 Ga
- cFMus- Class I Div I
- cFMus- Class II Div I
-
Enclosure material
PolycarbonateAluminum
-
Ingress protection
IP66IP66
-
Weight
0.660 kg1.034 kg
-
Mounting options
Wall, Panel, PipeWall, Panel, Pipe
-
Operating temperature
–20 to 60 °C (–4 to 140 °F)–20 to 60 °C (–4 to 140 °F)
Hazardous area approval
- ATEX-II 1G Ex ia IIC T4 Ga
- IECEx-II 2G Ex ia IIC T4 Ga
- cFMus- Class I Div I
- cFMus- Class II Div I
- cFMus- Class II/III Div II
Register your interest...
...in a free demonstration of out new transmitter and pH sensor offering
To book your demonstration and see how you could benefit from our transmitter and pH sensor offering, click on the button below
REGISTER TODAY