Easily and securely connect to your device to view all measurement, diagnostic and audit data in real time or analyze later in offline mode.
Introducing the AWT420
The versatile dual-channel transmitter providing true flexibility for measuring a wide variety of parameters in a single device
Packed with a host of features including Bluetooth® connectivity, dual PID control and EZ-Link ™ sensor connection, water analysis has never been easier
AWT420
Flexible scalability with the future built in
With the AWT420 you get a truly versatile transmitter that can be quickly and easily modified to meet your demands of today and your measurement needs of tomorrow.
Mix and match either traditional analogue or smart digital EZLinkTM sensors to create your tailored water analysis system.
Factory calibrated modules can be easily removed, swapped and locked back into place, enabling fast and simple upgrades in the field.
-
Easy access
Easy access via hinged door, enabling fast and easy upgrading and maintenance in the field
- Modules
Plug-and-play sensor and communication modules minimise stock holding whilst maximising operation uptime
- EZLink Connect
The EZLink™ Connect - The EZLink™ Connect App provides users with easy access to essential sensor information at point-of-use, making our products easier to use, maintain and support with proactive sensor management.
- Communication options
Available with Ethernet, PROFIBUS DP, MODBUS RTU RS485, HART communications and SD card.
- Compact design
Common universal design for pH, ORP or conductivity measurement
- Mounting options
Choice of wall, panel or pipe-mounting fittings, enabling quick installation without extensive modifications.
- Ratings and approvals
- cULus, ATEX/IECEx and Marine DMV.GL approved.
- Non-incendive design for hazardous area installation.
- Available in corrosion-resistant polycarbonate or durable coated aluminium enclosures.
-
Easy access via hinged door, enabling fast and easy upgrading and maintenance in the field
-
Plug-and-play sensor and communication modules minimise stock holding whilst maximising operation uptime
-
The EZLink™ Connect - The EZLink™ Connect App provides users with easy access to essential sensor information at point-of-use, making our products easier to use, maintain and support with proactive sensor management.
-
Available with Ethernet, PROFIBUS DP, MODBUS RTU RS485, HART communications and SD card.
-
Common universal design for pH, ORP or conductivity measurement
-
Choice of wall, panel or pipe-mounting fittings, enabling quick installation without extensive modifications.
-
- cULus, ATEX/IECEx and Marine DMV.GL approved.
- Non-incendive design for hazardous area installation.
- Available in corrosion-resistant polycarbonate or durable coated aluminium enclosures.
Instant support
at your fingertips
When it comes to support, you need the right information fast to ensure your process is continually operating at maximum efficiency.
From checking your audit logs to downloading the latest software through your smartphone, we are confident that EZLink connect will make your life that little bit easier by providing you with a wealth of information and services to support you wherever and whenever you need it.


Secure access to your data
Keep your analysis up to date
Access the latest software updates and essential sensor information direct through your smartphone.
Reduce process downtime
Keep track of all current and upcoming maintenance tasks and view completed maintenance logs at a glance.
Versatile design, maximum usability
Compatible with a wide array of market leading water quality sensors the AWT420 provides the perfect analysis solution.
From improving the quality of the water we drink to ensuring the highest levels of water purity for power generation the AWT420 can help you improve your process efficiency
Water and Wastewater Treatment
Power and Energy Generation
Industrial Process Control
Marine
Open up a new world of smart water analysis
True Versatility
Meet your demands of today and your measurement needs of tomorrow.
With its unique plug-and-play modular design you can reduce inventory levels and expand your
measurement with ease.
Simple and Secure Operation
ABB’s world renowned common HMI provides intuitive operation with stepby-step commissioning and maintenance guidance while multi-level security access prevents unauthorized modification of process control data.
Easy Access to Your Data
With seamless integration through HART, PROFIBUS, or MODBUS, secure remote access through your web browser and local archiving of historical process data and audit logs to the internal SD card, access to your data has never been easier.
Direct connection to your smart device
Connect to any iOS or Android device via Bluetooth to access essential sensor information wherever and whenever you need it to ensure your process is continually operating at maximum efficiency
Dual Channel Measurement and Control
Mix-and-match either analog or smart digital EZLink sensors on the same device.
With integrated dual channel PID control as standard, you can configure either channel for direct or
reverse acting control, or for pH only, dual (acid/base) control.
Flexible Installation
The AWT420 can be easily wall, panel or pipe mounted and is available in both corrosion-resistant polycarbonate or durable aluminium with a choice of power options to suit your process.
Register your interest...
...in a free demonstration of out new transmitter and pH sensor offering
To book your demonstration and see how you could benefit from our transmitter and pH sensor offering, click on the button below
REGISTER TODAY