New outdoor double pole voltage transformer VOL-40.5

We are pleased to announce the official release of the new outdoor medium voltage transformer VOL-40.5 for air-insulated outdoor applications.

The introduction of the new VOL-40.5 extends ABB's range of outdoor instrument transformers family. This voltage transformer is the first product designed capable of achieving a voltage maximum of 40.5 kV.

This outdoor dry type transformer is designed for the following applications:

  • Revenue metering
  • Protection of substations and distribution lines
  • Power supply for switching points with distribution automation equipment (reclosers, disconnects or switches)


Product highlights

  • Outdoor dry type double pole VT, cast resin insulated
  • The insulation levels are 40.5/95/200kV
  • Tested according to the latest standards IEC61869-1, IEC 61869-3
  • The hydrophobic surface properties of HCEP ensure highly reliable performance in wet or humid environments

For more information, please visit the VOL-40.5 product page to download the catalog.

Best regards,
Instrument transformers and sensors team

Links

Contact us

Downloads

Share this article

Facebook LinkedIn X WhatsApp