PrimeGear ZX2, up to 24 kV (SF6-free), is a compact gas-insulated medium voltage switchgear for high demanding and harsh applications in primary distribution. PrimeGear ZX2 is built with highly technical parameters and ratings, based on natural origin gases (SF6-free). Due to the low-pressure design, it can remain in service up to the point of repair, even in the unlikely event of an abnormal leak.
PrimeGear ZX2 consists of hermetically sealed and segregated gas compartments for circuit breaker and busbar. With no gas works at site for the majority of the variants and unique busbar connections with plug-in technology, it helps to minimize installation times and risks of failures during installation. The design allows space saving wall-mounted or free-standing installation. It is fully compliant with the IEC standards and the EU F-gas regulation (EU) 2024/573.
ABB’s complete transition to SF6-free switchgear will be phased in line with our ambitious sustainability targets, evolving regulatory deadlines, market demand, and production capacity.