DELL T5820XL

System 800xA Power Workstation

To be used when combining client and server functionalities, for very small enviroment or special cases for System 800xA. 

It comes with a prebuild Windows 10 Enterprise 2016 LTSB/ 2019 LTSC/ 2021 loT LTSC image and It is preconfigured and prepared for the 800xA installation.

Tested and certified for

6.0.3.2 with Windows 10 Enterprise 2016 LTSB
6.1.0 with Windows 10 Enterprise 2016 LTSB
6.1.1 with Windows 10 Enterprise 2019 LTSC
6.1.1.1 with Windows 10 loT Enterprise 2021 LTSC

 

Specifications

 

Vendor NameDell
ModelT5820XL
FormatTower
CPUIntel Xeon W-2123
CPU Cores4
CPU Speed3.6 GHz
Memory16 GB
Storage1x 256 GB
Graphic CardNVIDIA T1000
Number of Displays4x mDP @ 2560x1440
Network2x 1Gb
Power Supply425W
BIOS version2.10.0
Warranty3 Years
SupportNBD On-Site
End of LifeTBC
ABB Identity Number3BSE095374

 

 

Related links

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language