Tested Workstation and Server hardware portfolio for System 800xA

Ensure interoperability, stable operation and lower cost of ownership.

ABB is committed to open inter-connectivity of automation and power solutions from major 3rd party brands to provide continuous productivity improvement for your system. 3rd party products went through intensive testing with certain system versions. Initial testing is done for the latest available system version and re-tested for latest LTS system version. Selected hardware can be purchased through Arrow portal.

Tested active products

Available on Arrow Portal
Testing plan
All tested Products


 

Workstations

 
Vendor - Model nameUse caseFormat800xA versionRemark 
Advantech - DS-085SilentMini6.1.1.x, 6.2 
B&R - PC 910 (i3)SilentSFF6.0.3.x, 6.1.0.x, 6.1.1.x 
Dell - Precision 3460XEStandardSFF6.1.1.x, 6.2 
Dell - XE4SilentSFF6.1.1.x, 6.2Marine certified
Dell - T5860XLPowerTower6.1.1.x, 6.2, 7.0 
Dell - R7960XLPowerRack6.1.1.x, 6.2 
HP - Z2G9StandardSFF6.1.1.x, 6.2 
HP - Z4G5PowerTower6.1.1.x, 6.2Marine certified
Lenovo - P360 TinyStandardMini6.1.1.x, 6.2Marine Certified
Lenovo - P360 uSFFStandardSFF6.1.1.x, 6.2 
Lenovo - P5PowerTower6.1.1.x, 6.2, 7.0 

 

 

Servers

 
Vendor - Model nameUse caseFormat800xA versionRemark 
Dell - R350XEStandard1U6.1.1.x 
Dell - T550PowerTower6.1.1.x 
Lenovo - SR630 V2Power1U6.1.1.x 
Lenovo - SR650 V2Power2U6.1.1.x 

 

PCs in this list are approved for testing. Planned date may change without further notice.

Workstation

Vendor - Model NameUse Case800xA versionOperating systemPlannedRemark
Dell - P3460 (or successor)Standard7.0Win 11 IoT Ent LTSC 2024Q1/Q2-2026
Dell - XE4 (or successor)Standard/Silent7.0Win 11 IoT Ent LTSC 2024Q1/Q2-2026Marine certified
Dell - T5860XLPower7.0Win 11 IoT Ent LTSC 2024Q1/Q2-2026 
Dell - R7960XLPower7.0Win 11 IoT Ent LTSC 2024Q1/Q2-2026Rack - 2U
HP - Z2G9 (or successor)Standard7.0Win 11 IoT Ent LTSC 2024Q1/Q2-2026 
HP - Z4G5Power7.0Win 11 IoT Ent LTSC 2024Q1/Q2-2026
Lenovo - P360 Tiny (or successor)Standard7.0Win 11 IoT Ent LTSC 2024Q1/Q2-2026Marine certified
Lenovo - P360 uSFF (or successor)Standard7.0Win 11 IoT Ent LTSC 2024Q1/Q2-2026
 
Lenovo - P5Power7.0Win 11 IoT Ent LTSC 2024Q1/Q2-2026
 

 

Servers

Vendor - Model NameUse Case800xA versionOperating systemPlannedRemark
Dell - R360Standard6.2Win Server 2022/ESXi 8.0Q1/Q2-2026
 
Lenovo - SR250 V3Standard6.2Win Server 2022/ESXi 8.0Q1/Q2-2026 
Dell - R360Standard7.0Win Server 2025/ESXi 8.0Q1/Q2-2026 
Dell - R660XL (or successor)Power7.0Win Server 2025/ESXi 8.0Q1/Q2-2026 
Dell - R760XL (or successor)Power7.0Win Server 2025/ESXi 8.0Q1/Q2-2026 
Dell - T560Power7.0Win Server 2025/ESXi 8.0Q1/Q2-2026 
HP - DL20 Gen 11Standard7.0Win Server 2025/ESXi 8.0Q1/Q2-2026 
HP - DL360 Gen 11Power7.0Win Server 2025/ESXi 8.0Q1/Q2-2026 
HP - DL380 Gen 11Power7.0Win Server 2025/ESXi 8.0Q1/Q2-2026 
Lenovo - SR250 V3Standard7.0Win Server 2025/ESXi 8.0Q1/Q2-2026 
Lenovo - SR630 V3Power7.0Win Server 2025/ESXi 8.0Q1/Q2-2026 
Lenovo - SR650 V3Power7.0Win Server 2025/ESXi 8.0Q1/Q2-2026
 

 


 

Workstations

 
Vendor - Model nameUse caseFormat800xA versionRemark 
Advantech - DS-085SilentMini6.1.1.x, 6.2, 7.0 
Akkodis - CE-RL-01SilentSFF7.0Marine certified
B&R - PC 910SilentSFF6.0.3.x, 6.1.0.x, 6.1.1.x 
B&R - PC4100SilentSFF6.2 
Dell - Precision 3460XEStandardSFF6.1.1.x, 6.2 
Dell - XE4SilentSFF6.1.1.x, 6.2Marine certified
Dell - XE5StandardSFF7.0 
Dell - T5860XLPowerTower6.1.1.x, 6.2, 7.0 
Dell - R7960XLPowerRack6.1.1.x, 6.2 
Dell - Pro Max Slim XEStandardSFF7.0 
HP Z2G9StandardSFF6.1.1.x, 6.2 
HP Z4G5PowerTower6.1.1.x, 6.2Marine certified
HP Z2 Mini G1iStandarduSFF7.0 
Lenovo - P3 Tiny Gen2StandardMini7.0 
Lenovo - P360 TinyStandardMini6.1.1.x, 6.2Marine Certified
Lenovo - P360 uSFFStandardSFF6.1.1.x, 6.2 
Lenovo - P5PowerTower6.1.1.x, 6.2, 7.0 
WeyTec - V3 StandardSFF6.1.1.x
Datarespons CE-CL-0xSilentMini6.1.1.xMarine certified
OnLogic - Karbon 801SilentSFF6.2.0.xMarine certified
OnLogic - Helix 511SilentMini6.2.0.xMarine certified
OnLogic - Helix 600SilentSFF6.2.0.x 
OnLogic - Karbon 803SilentSFF6.2.0.xMarine certified
OnLogic - Tacton TC401SilentTouch panel PC6.2.0.xMarine certified

 

 

Servers

 
Vendor - Model nameUse caseFormat800xA versionRemark 
Dell - R350XEStandard1U6.1.1.x 
Dell - R360XEStandard1U6.2, 7.0 
Dell - R660XSPower1U6.1.1.x, 6.2, 7.0 
Dell - R760XSPower2U6.1.1.x, 6.2 
Dell - T550PowerTower6.1.1.x 
Dell - T560PowerTower6.2 
HP - DL20 Gen 11Standard1U6.1.1.x, 6.2, 7.0 
HP - DL320 Gen 12Power1U7.0 
HP - DL360 Gen 11Power1U6.1.1.x, 6.2 
HP - DL380 Gen 11Power2U6.1.1.x, 6.2 
Lenovo - SR630 V2Power1U6.1.1.x 
Lenovo - SR630 V3Power1U6.1.1.x, 6.2 
Lenovo - SR650 V2Power2U6.1.1.x 
Lenovo - SR650 V3Power2U6.1.1.x, 6.2, 7.0 

 

 

Type of performed tests
Why to order via Arrow?
FAQs

Stability Test
Diagnostics and auditing application AIDA 64 is used to increase load on server/workstation (VM or physical HW) up to 100% for 2 hours to verify that after load everything is back to normal, server/workstation works as expected and did not crash in process 

Memory and Data Leakage Test
800xA testing application is started and configured to display live data and values in various faceplates and trend displays. Data are reviewed after 24 hours to verify that values are displayed correctly, there are no performance peaks, memory leaks, etc. 

Long Term Power and Connectivity Test
Various procedures to simulate power and network outages are performed over several days. Server/workstation should automatically connect and display data/values after the outage. 

CPU and GPU Performance Test
800xA testing application is started and configured to display live data and values with substantial number of aspects. CPU and GPU utilization is recorded under load.

Faceplate Call-up Times Test
Repeatedly measuring call-up times of certain aspect with/without background load and recording the measured values.

As a global distributor, Arrow supports ABB with offering hardware and software products from main OEM suppliers with benefits below.

logo-Arrow-Central-Europe-Gmbh

Workstations coming with:

- pre-configured and updated BIOS/UEFI
- installed drivers
- customized operating system for System 800xA
- installed 800xA prerequisites
- installed 800xA Qualified Security Updates
- installed Node Preparation Tool

To use Arrow as a distributor you will gain:

- A global web portal / on line catalogue for 800xA certified hardware
- Fixed prices for products in the portal
- A single point of contact for hardware and software needed for 800xA projects
- Dedicated resources for ABB
- Offering special quote requests if needed
- Easy order handling (one shop)
- Global distribution 

Other advantages:

- computers are labelled
- partly configurable 


1. Who is responsible for 800xA hardware testing?
System 800xA Product and Portfolio Management Team.

2. Can we use different PC model that is not in the list of tested HW?
In general for System 800xA projects can use any model that fulfills System 800xA minimum hardware requirements (depends on the PCs use case and target 800xA version), listed in System Guide in section Hardware Infrastructure.

What product team recommends though is to choose PC that is tested for System 800xA, whole list can be found on Tested Hardware web sites. You can find there also list of PCs that are scheduled to be tested in coming period. By using tested PCs you´ll get an ABB support once something goes wrong which cannot be guaranteed if projects use their own selected models.

3. Can tested configuration be modified? Can we add RAM, SSDs, Ethernet ports, etc.?
Parameters that cannot be changed are chipset and motherboard, but you are free to add disk space or memory 

4. Based on the current information on the System 800xA Product and Portfolio Management Team portal it seems that you will perform testing on 3rd digit of system versions, e.g. version 6.1.0.x, 6.1.1x, etc. What is the philosophy?
Usually the last digit doesn’t have an influence on the test and the product can be used with any sub version.

5. Why do you test different 800xA system versions?
Our goal is to test PCs on 1.) all active LTS version, 2.) currently released main version, 3.) optionally we even do it for coming main release.

6. Do you test and also other 3rd party equipment like network switches, thin clients, laptops, etc.?
Currently we focus only on testing workstations and servers.

7. Some of our projects requires marine approved equipment. How do we know which ones are Marine certified?
See Tested active products

8. We need to test PC that is not in the list, whom to contact?
For any suggestions or requirements please contact your local Area ABB Sales/Service Manager.  

9. For which application are the computers tested? For engineering or operator client?
All workstations that we have we test as an Operator station, the ones with minimum of 16 GB of RAM are tested as Engineering station or Standalone system.

10. Will 800xA 7.0 be tested with Windows 11?
  • System 800xA 7.0 will be tested with Windows 11 Enterprise IoT LTSC 2024


11. Why there are two SSDs in basic configuration? Are they meant to be configured in RAID 1 or are they meant to be system and data drives?
  • If used as Operator station, one SSD is enough 

  • If used as Engineering station, we recommend 2 SSDs (either RAID or DATA) 

  • If used as Standalone machine, it is mandatory to use 2 SSDs (in RAID) for security reason. 


12. Do you have some Workstations or Servers with AMD processors?
Only Intel processors are currently used with computers tested for System 800xA.

13. What is End of Life (EoL) and End of Sale (EoS)?
End of Life is date when the lifecycle of certain product or part comes to an end. It is usually announced way in advance (can be years, depends on vendor). End of Sale is date from which the product or part can no longer be purchased, but is still supported and maintained by vendor. It is usually announced 6 months prior to End of Life (depends on vendor).

14. How long the support could be extended for the servers and workstations after the published End of Sale?
Dell
You can buy up to 5 years ProSupport.
Expired Warranty Hardware Support: Even after your warranty has expired, Dell can repair systems with a one-time hardware repair service. Find diagnostics tools, contact a service expert, or find one-time repair options here.

Lenovo
General support is 5 years after end-of-sales for both servers and workstations.

HP
First normal care packs (up to 3 years), then Post Warranty Allows extending an 'expiring' product warranty or an 'expiring' registered HP Care Pack service by 1 year or 2 years. So 4-5 years in total.

Related links

chart
Web page

Workstation performance comparison

Select region / language