DELL T5860XL

System 800xA Power Workstation

To be used when combining client and server functionalities, for very small environment or special cases for System 800xA. 

It comes with a prebuild Windows 10 Enterprise 2021 loT LTSC image and It is preconfigured and prepared for the 800xA installation.

Tested and certified for

6.1.1.1 with Windows 10 loT Enterprise 2021 LTSC
6.2 with Windows 10 loT Enterprise 2021 LTSC

 

Specifications

 

Vendor NameDell
ModelT5860XL
FormatTower
CPUIntel Xeon W3-2435
CPU Cores8
CPU Speed3.1 GHz
Memory32 GB
Storage2x 512 GB
Graphic CardNVIDIA A400
Number of Displays4x mDP @ 2560x1440
Network4x 1Gb
Power Supply750W
BIOS version1.1.12
Warranty3 Years
SupportNBD On-Site
End of LifeTBC
ABB Identity Number7PAA013323
DELL T5860XL

 

 

Related links

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language