Dell R360XE

System 800xA Standard Server

To be used for bare-metal server node function, or in special cases for virtualization maximum two nodes for System 800xA.

It comes with a prebuilt Windows Server 2022 for 800xA 6.2 or Windows Server 2025 for 800xA 7.0 and is preconfigured and prepared for System 800xA installation. Edition of this software depends on number of virtual servers.

Tested for

6.2 with Vmware ESXi 8/ Windows Server 2022
7.0 with Vmware ESXi 8/ Windows Server 2025

 

Specifications

 

Vendor nameDell
ModelR360XE
Format1U
CPUIntel Xeon E-2486
CPU Cores6
CPU Speed3.5 GHz
Memory64 GB
Storage2x 960 GB
Graphic CardN/A
Number of DisplaysN/A
Network6x 1Gb
Power Supply2x 700W
BIOS Version1.5.3
Warranty3 Years
SupportNBD On-Site
End of LifeTBC
ABB Identity Number7PAA014171
imgsti

 

Related links

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language