Lenovo P360 uSFF

System 800xA Standard Workstation

To be used as a workplace client for System 800xA.


It comes with a prebuild Windows 10 Enterprise 2019 LTSC / 2021 LTSC image and It is preconfigured and prepared for the 800xA installation.

Tested for

6.1.1.1 with Windows 10 loT Enterprise 2021 LTSC
6.2 with Windows 10 loT Enterprise 2021 LTSC

 

Specifications

 

Vendor NameLenovo
ModelP360 uSFF
FormatSFF
CPUIntel Core i5-12500
CPU Cores6
CPU Speed3.0 GHz
Memory16 GB
Storage2x 512 GB
Graphic CardNVIDIA T1000E
Number of Displays4x mDP @ 2560x1440
Network2x 1Gb
Power Supply230W adapter
BIOS VersionSOFKT07A-1.7
Warranty3 Years
SupportNBD On-Site
End of LifeJun-2027
ABB Identity Number7PAA006567
lenovo_p360_USFF
Lenovo_P360 uSFF_450x450_rear

 

 

 

Related links

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language