OnLogic Helix 600

System 800xA Standard Workstation

To be used as a workplace client for System 800xA.

It comes with a prebuild Windows 10 Enterprise 2021 loT LTSC image and It is preconfigured and prepared for the 800xA installation.

Tested and certified for 

6.2 with Windows 10 loT Enterprise 2021 LTSC

 

Specifications

 

Vendor NameOnLogic
ModelHelix 600
FormatSFF
CPUIntel Core i5-10500TE
CPU Cores6
CPU Speed2.3 GHz
Memory16 GB
Storage1x 256 GB
Graphic CardIntel® UHD Graphics (Internal)
Number of Displays3x DP @ 2560x1440
Network2x 1GbE
Power Supply12~24 VDC
BIOS versionZ01-0002A042
Warranty2 Years (3 or 5 Years)
SupportReturn to Base
End of LifeDec-2027
ABB Identity Number7PAA016339
OnLogic_Helix600

 

 

 

Related links

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language