B&R PC4100

System 800xA Silent Workstation

To be used for environment where is not possible to use active cooling for System 800xA. 

It comes with a prebuild Windows 10 Enterprise 2021 IoT LTSC image and it is preconfigured and prepared for the 800xA installation.

Tested for

6.2 with Windows 10 loT Enterprise 2021 LTSC

 

Specifications

 

Vendor nameB&R
ModelPC4100
FormatSFF
BIOSi1.08
CPUIntel Core i3-11100HE
CPU Cores4
CPU Speed2.4 GHz
Graphic CardIntegrated
Memory16 GB
Storage2x 512 GB SSD
Numbers of Displays2x DP @ 2560x1440
Network2 x 1GbE
Power Supply24V External
Warranty5 Years
Support -
End of Life -
ABB Identity Number7PAA018671
APC4100-dabd63b2

 

Related links

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language