OnLogic Karbon 803

System 800xA Standard Workstation

To be used as a workplace client for System 800xA.

It comes with a prebuild Windows 10 Enterprise 2021 loT LTSC image and It is preconfigured and prepared for the 800xA installation.

Tested and certified for 

6.2 with Windows 10 loT Enterprise 2021 LTSC

 

Specifications

 

Vendor NameOnLogic
ModelKarbon 803
FormatSFF
CPUIntel Core i5-13500TE
CPU Cores14
CPU Speed1.3 GHz
Memory16 GB
Storage1x 256 GB
Graphic CardIntel® UHD Graphics (Internal)
Number of Displays2x DP @ 2560x1440
Network2x 2.5GbE
Power Supply12~48 VDC (19~48 VDC)
BIOS versionZ01-0005B005
Warranty2 Years (3 or 5 Years)
SupportReturn to Base
End of LifeJan-2029
ABB Identity Number7PAA016340
OnLogic_Karbon803

 

NOTE

Marine certified.

 

Related links

  • Contact us

    Submit your inquiry and we will contact you

    Contact us