DELL Precision 3460XE

System 800xA Standard Workstation

To be used as a workplace client for System 800xA.

It comes with a prebuild Windows 10 Enterprise 2021 loT LTSC image and It is preconfigured and prepared for the 800xA installation.

Tested and certified for 

6.1.1.1 with Windows 10 loT Enterprise 2021 LTSC
6.2 with Windows 10 loT Enterprise 2021 LTSC

 

Specifications

 

Vendor NameDell
ModelPrecision 3460XE
FormatSFF
CPUIntel Core i5-12500
CPU Cores6
CPU Speed3 GHz
Memory16 GB
Storage2x 256 GB
Graphic CardNVIDIA T1000
Number of Displays4x mDP @ 2560x1440
Network2x 1Gb
Power Supply300W
BIOS version1.3.72
Warranty3 Years
SupportNBD On-Site
End of LifeTBC
ABB Identity Number7PAA007863

 

 

Related links

  • Contact us

    Submit your inquiry and we will contact you

    Contact us