HP DL20 Gen 11

System 800xA Standard Server

To be used for bare-metal server node function, or in special cases for virtualization maximum two nodes for System 800xA.

It comes with a prebuilt Windows Server 2022 and is preconfigured and prepared for System 800xA installation. Edition of this software depends on number of virtual servers.

Tested and certified for

6.1.1.1 with Vmware ESXi 7/ Windows Server 2022
6.2 with Vmware ESXi 8/ Windows Server 2022

 

Specifications

 

Vendor nameHP
ModelDL20 Gen 11
Format1U
CPUIntel Xeon E-2456
CPU Cores6
CPU Speed3.3 GHz
Memory64 GB
Storage2x 512 GB
Graphic CardN/A
Number of DisplaysN/A
Network8x 1Gb
Power Supply2x 800W
BIOS VersionU65 v1.46
Warranty3 Years
SupportNBD On-Site
End of LifeTBC
ABB Identity Number7PAA015008
HP DL20 Gen 11
HP DL20 Gen 11

 

Related links

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language