Lenovo P360 Tiny

System 800xA Standard Workstation

To be used as a workplace client for System 800xA.


It comes with a prebuild Windows 10 Enterprise 2021 LTSC image and It is preconfigured and prepared for the 800xA installation.

Tested for

6.1.1.1 with Windows 10 loT Enterprise 2021 LTSC
6.2 with Windows 10 loT Enterprise 2021 LTSC

 

Specifications

 

Vendor NameLenovo
ModelP360 Tiny
FormatMini
CPUIntel Core i3-12100T
CPU Cores4
CPU Speed2.2 GHz
Memory16 GB
Storage1x 480 GB
Graphic CardN/A
Number of Displays1x HDMI + 1x DP @ 2560x1440
Network5x 1Gb
Power Supply230W adapter
BIOS VersionM4GKT24A
Warranty3 Years
SupportNBD On-Site
End of LifeDec-2025
ABB Identity Number7PAA008166
lenovo_p360-tiny_450x450_front

 

NOTE

Marine certified.

 

Related links

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language