B&R PC 910

System 800xA Silent Workstation

To be used for environment where is not possible to use active cooling for System 800xA. 

It comes with a prebuild Windows 10 Enterprise 2016 LTSB/ 2019 LTSC/2021 IoT LTSC image and it is preconfigured and prepared for the 800xA installation.

Tested for

6.0.3.2 with Windows 10 Enterprise 2016 LTSB
6.1.0 with Windows 10 Enterprise 2016 LTSB
6.1.1 with Windows 10 Enterprise 2019 LTSC
6.1.1.1 with Windows 10 loT Enterprise 2021 LTSC

 

Specifications

 

Vendor nameB&R
ModelPC 910
FormatSFF
BIOSX1.24
CPUIntel Core i3 6100E
CPU Cores2
CPU Speed1.9 GHz
Graphic CardMatrox M9100
Memory8 GB
Storage1x 256 GB SSD
Numbers of Displays4x DP @ 1920x1200
Network2 x 1GbE
Power Supply24V External
Warranty5 Years
Support -
End of Life12/2026
ABB Identity Number7PAA000321
B&R_PC910_450x450
B&R_PC910_side_338x450
B&R_PC910_rear_450x600

 

Related links

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language