HP ProLiant DL380 Gen 11

System 800xA Power Server

To be used in larger systems for few virtual servers with high performance expectations or for many servers with low performance but high density for System 800xA.

It comes with a prebuilt Windows Server 2022 and is preconfigured and prepared for System 800xA installation. Edition of this software depends on number of virtual servers.

Tested for

6.1.1.1 with VMware ESXi 7/ Windows Server 2022
6.2 with VMware ESXi 8/ Windows Server 2022

 

Specifications

 

Vendor NameHP
ModelDL380 Gen 11
Format2U
CPUIntel Xeon Silver 4410Y
CPU Cores12
CPU Speed2.0 GHz
Memory128 GB
Storage4x 960 GB SSD + 2x 1.2TB HDD
Graphic CardN/A
Number of DisplaysN/A
Network6x 1Gb
Power Supply2x 1100W
BIOS Version1.48
Warranty3 Years
SupportNBD On-Site
End of LifeTBC
ABB Identity Number7PAA014174
HP DL380-Gen11

 

Related links

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language