Datarespons CE-CL-0x

System 800xA Standard Workstation

To be used as a workplace client for System 800xA.

It comes with a prebuild Windows 10 Enterprise 2019 LTSC image and it is preconfigured and prepared for the 800xA installation.

Tested and certified for 

6.1.1 with Windows 10 Enterprise 2019 LTSC

 

Specifications

 

Vendor NameDatarespons
ModelCE-CL-0x
FormatMini
CPUIntel Core i5-9500TE
CPU Cores6
CPU Speed3.6 Ghz
Memory16 GB
Storage1x 512 GB
Graphic CardN/A
Number of Displays2x DP @ 2560x1440
Network4x 1Gb
Power Supply24V Internal
BIOS version5.13
Warranty3 Years
SupportReturn to Base
End of LifeTBC
ABB Identity Number7PAA011333

 

NOTE

Marine certified.

 

Related links

  • Contact us

    Submit your inquiry and we will contact you

    Contact us