DELL XE4

System 800xA Standard Workstation

To be used as a workplace client for System 800xA.

It comes with a prebuild Windows 10 Enterprise 2021 loT LTSC image and It is preconfigured and prepared for the 800xA installation.

Tested for 

6.1.1.1 with Windows 10 loT Enterprise 2021 LTSC
6.2 with Windows 10 loT Enterprise 2021 LTSC

 

Specifications

 

Vendor NameDell
ModelXE4
FormatSFF
CPUIntel Core i5-12500
CPU Cores6
CPU Speed3 GHz
Memory32 GB
Storage2x 256 GB
Graphic CardIntegrated
Number of Displays4x DP @ 2560x1440
Network2x 1Gb
Power Supply300W
BIOS version1.3.72
Warranty3 Years
SupportNBD On-Site
End of LifeTBC
ABB Identity Number7PAA008642
Dell_XE4
Dell XE4

 

NOTE

Marine certified. Active cooling (Less than 25db).

 

Related links

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language