Advantech ARK-3520L

System 800xA Silent Workstation

To be used for environment where is not possible to use active cooling for System 800xA.

It comes with a prebuild Windows 10 Enterprise 2016 LTSB/ 2019 LTSC/ 2021 loT LTSC image and It is preconfigured and prepared for the 800xA installation. 

Tested and certified for

6.0.3.2 with Windows 10 Enterprise 2016 LTSB
6.1.0 with Windows 10 Enterprise 2016 LTSB
6.1.1 with Windows 10 Enterprise 2019 LTSC
6.1.1.1 with Windows 10 loT Enterprise 2021 LTSC

 

Specifications

 

Vendor NameAdvantech
ModelARK-3520L
FormatSFF
CPUIntel Core i7-6820EQ
CPU Cores4
CPU Speed2.8 GHz
Memory8 GB
Storage1x 128 GB
Graphic CardNVIDIA GeForce GT 1030
Number of Displays4x HDMI
Network2x 1Gb
Power Supply150W
BIOS VersionE1.12
Warranty2 Years
SupportReturn to Base
End of Life12/2024
ABB Identity Number3BSE090830

 

Related links

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language