OnLogic Karbon 801

System 800xA Standard Workstation

To be used as a workplace client for System 800xA.

It comes with a prebuild Windows 10 Enterprise 2021 loT LTSC image and It is preconfigured and prepared for the 800xA installation.

Tested and certified for 

6.2 with Windows 10 loT Enterprise 2021 LTSC

 

Specifications

 

Vendor NameOnLogic
ModelKarbon 801
FormatSFF
CPUIntel Core i5-13500E
CPU Cores14
CPU Speed2.4 GHz
Memory16 GB
Storage1x 256 GB
Graphic CardN/A
Number of Displays2x DP @ 2560x1440
Network6x 1Gb
Power Supply330W
BIOS versionZ01-0005B005
Warranty2 Years
SupportRemote within 24h
End of LifeTBC
ABB Identity Number7PAA016158
OnLogic_Karbon801

 

 

 

Related links

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language