Dati tecnici per ACS6000

Input

Input configuration

6-, 12- or 24-pulse diode rectifier

6-, 12- or 18-pulse active rectifier

Input voltage

6-pulse diode rectifier: 3300 V

12- and 24-pulse diode rectifier: 1725 V

6-, 12- and 18-pulse active rectifier: 3160 V

Input voltage variation

± 10 % without derating

+15/-30 with derating

Input frequency

50 / 60 Hz

Input frequency variation

± 5 %

Input power factor

Diode rectifier: > 0.95

Active rectifier: standard 1.0, optionally controllable

Input harmonics

Compliance with IEC61000-2-4 and IEEE 519

Auxiliary voltage

Control (optional): 110, 220 VDC or 110 – 240 VAC 50 / 60 Hz

Auxiliary: 380 – 690 VAC 50 / 60 Hz, 3-phase

Output

Output power

3000 – 36000 kW

Output voltage

2.3, 3.3 kV

Output frequency

0 – 75 Hz

Motor type

Induction, synchronous and permanent magnet

Efficiency of converter

> 98 %

Mechanical

Enclosure

Standard: IP32

Optional: IP42 and IP54

Cable entry

Top / bottom

Environmental

Altitude

0 – 2000 meters (higher with derating)

Ambient air temperature

0 – 40 °C (lower and higher with derating)

External cooling water temperature

5 – 32 °C (lower and higher with derating)

Noise

< 75 dBA


  • Contattaci

    Compila il modulo web e ti contatteremo

    Contattaci
Select region / language